Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-15 | $83.54 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18001 |
83.54 |
| SS5-15H | $110.11 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.346 in85 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18002 |
110.11 |
| SS5-16 | $90.94 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18012 |
90.94 |
| SS5-16H | $117.32 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18013 |
117.32 |
| SS5-17 | $98.58 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18025 |
98.58 |
| SS5-17H | $124.78 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 17 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.740 in95 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18026 |
124.78 |
| SS5-18 | $111.01 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18040 |
111.01 |
| SS5-18H | $136.90 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.937 in100 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18041 |
136.9 |
| SS5-19 | $116.59 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18055 |
116.59 |
| SS5-19H | $142.42 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 19 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18056 |
142.42 |
| SS5-20 | $129.88 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18072 |
129.88 |
| SS5-20H | $155.43 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.331 in110 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18073 |
155.43 |
| SS5-21 | $135.92 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.528 in115 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18091 |
135.92 |
| SS5-21H | $1.77 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 21 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.528 in115 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18092 |
1.77 |
| SS5-22 | $151.01 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18110 |
151.01 |
| SS5-22H | $187.41 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 22 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18111 |
187.41 |
| SS5-23 | $157.38 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.528 in115 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18131 |
157.38 |
| SS5-23H | $193.73 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 23 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.528 in115 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18132 |
193.73 |
| SS5-24 | $170.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18154 |
170.75 |
| SS5-24H | $206.73 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18155 |
206.73 |
| SS5-25 | $177.43 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18177 |
177.43 |
| SS5-25H | $213.37 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18178 |
213.37 |
| SS5-26 | $194.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18200 |
194.31 |
| SS5-26H | $229.84 | CAD N/A | Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18201 |
229.84 |
| SS5-27 | $200.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 5 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 2.953 in75 mm |
Internal ID
N/A
18223 |
200.26 |