KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
4601 - 4625 of 7275 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-27H $235.75 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.709 in145 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18224
235.75
SS5-28 $219.03 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18246
219.03
SS5-28H $254.06 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18247
254.06
SS5-29 $226.75 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.709 in145 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18269
226.75
SS5-29H $261.72 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.709 in145 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18270
261.72
SS5-30 $246.17 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18294
246.17
SS5-30H $280.78 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.953 in75 mm Internal ID N/A
18295
280.78
SS5-32 $261.28 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18321
261.28
SS5-32H $313.57 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18322
313.57
SS5-34 $288.47 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18344
288.47
SS5-34H $340.14 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18345
340.14
SS5-35 $294.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18367
294.58
SS5-35H $346.20 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.890 in175 mm Outer Diameter (D) N/A 7.283 in185 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18368
346.2
SS5-36 $315.98 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18390
315.98
SS5-36H $367.10 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.480 in190 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18391
367.1
SS5-38 $349.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18413
349.76
SS5-38H $400.21 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18414
400.21
SS5-100S $0.00 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.079 in510 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17954
0
SS5-110S $0.00 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 110 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 21.654 in550 mm Outer Diameter (D) N/A 22.047 in560 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17965
0
SS5-120S $0.00 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 23.622 in600 mm Outer Diameter (D) N/A 24.016 in610 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
17977
0
SS5-62S $821.71 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 62 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.205 in310 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18747
821.71
SS5-64S $860.01 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18762
860.01
SS5-65S $871.77 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18777
871.77
SS5-66S $899.94 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.992 in330 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18792
899.94
SS5-68S $946.15 CAD N/A Bore Type N/A Plain Module N/A 5 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 13.780 in350 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18807
946.15
4601 - 4625 of 7275 | Results Per Page | View | Unit of Measure
« 181 182 183 184 185 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA