KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
451 - 475 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-24B $19.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12309
19.5
SS1.5-24C $19.41 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12310
19.41
SS1.5-25B $21.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12314
21.24
SS1.5-25C $21.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12315
21.15
SS1.5-26A $22.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 26 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12318
22.45
SS1.5-27A $23.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 27 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.594 in40.5 mm Outer Diameter (D) N/A 1.713 in43.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12322
23.33
SS1.5-28A $23.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 28 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12326
23.8
SS1.5-29A $24.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 29 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.713 in43.5 mm Outer Diameter (D) N/A 1.831 in46.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12331
24.71
SS1.5-30A $25.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12336
25.25
SS1.5-30B $25.16 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12337
25.16
SS1.5-30C $25.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12338
25.07
SS1.5-30D $24.98 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 30 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12339
24.98
SS1.5-32A $27.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12344
27.5
SS1.5-32B $27.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12345
27.5
SS1.5-32C $27.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12346
27.32
SS1.5-32D $27.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 32 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.008 in51 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12347
27.32
SS1.5-34A $27.96 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 34 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.008 in51 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12355
27.96
SS1.5-35A $29.59 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.185 in55.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12364
29.59
SS1.5-36A $30.23 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 36 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12374
30.23
SS1.5-38A $32.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 38 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.244 in57 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12385
32.57
SS1.5-40A $33.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12395
33.3
SS1.5-40B $33.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12396
33.12
SS1.5-40C $33.12 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12397
33.12
SS1.5-42J12 $50.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12424
50.14
SS1.5-42J14 $66.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.480 in63 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12425
66.14
451 - 475 of 7275 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA