Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.5-54A | $17.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 54 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.063 in27 mm | Outer Diameter (D) N/A 1.102 in28 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11891 |
17.13 |
| SS0.5-55A | $17.14 | CAD N/A | Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 55 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.083 in27.5 mm | Outer Diameter (D) N/A 1.122 in28.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11892 |
17.14 |
| SS0.5-56A | $17.14 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 56 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.142 in29 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11893 |
17.14 |
| SS0.5-58A | $17.16 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 58 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.142 in29 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11894 |
17.16 |
| SS0.5-60A | $18.10 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11895 |
18.1 |
| SS0.5-60B | $18.07 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 60 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.220 in31 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11896 |
18.07 |
| SS0.5-62A | $18.42 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 62 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.220 in31 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11897 |
18.42 |
| SS0.5-64A | $19.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 64 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.299 in33 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11898 |
19.27 |
| SS0.5-65A | $19.28 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 65 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.280 in32.5 mm | Outer Diameter (D) N/A 1.319 in33.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11899 |
19.28 |
| SS0.5-66A | $19.29 | CAD N/A | Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 66 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.299 in33 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11900 |
19.29 |
| SS0.5-68A | $19.87 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 68 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.339 in34 mm | Outer Diameter (D) N/A 1.378 in35 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11901 |
19.87 |
| SS0.5-70A | $20.16 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11902 |
20.16 |
| SS0.5-70B | $20.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 70 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.417 in36 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11903 |
20.13 |
| SS0.5-72A | $20.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 72 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11904 |
20.63 |
| SS0.5-75A | $20.80 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 75 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.516 in38.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11905 |
20.8 |
| SS0.5-76A | $20.92 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 76 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.496 in38 mm | Outer Diameter (D) N/A 1.535 in39 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11906 |
20.92 |
| SS0.5-80A | $21.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11907 |
21.68 |
| SS0.5-80B | $21.66 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 80 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.614 in41 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11908 |
21.66 |
| SS0.5-84A | $22.12 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 84 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.693 in43 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11909 |
22.12 |
| SS0.5-85A | $22.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 85 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.673 in42.5 mm | Outer Diameter (D) N/A 1.713 in43.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11910 |
22.27 |
| SS0.5-88A | $22.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 88 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11911 |
22.6 |
| SS0.5-90A | $23.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 90 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11912 |
23.32 |
| SS0.5-95A | $23.66 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 95 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.870 in47.5 mm | Outer Diameter (D) N/A 1.909 in48.5 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11913 |
23.66 |
| SS0.5-96A | $27.12 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 96 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.929 in49 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
11914 |
27.12 |
| SS0.5-15A | $9.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 15 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.295 in7.5 mm | Outer Diameter (D) N/A 0.335 in8.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11855 |
9.75 |