Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-42J15 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12426 |
66.14 |
| SS1.5-42J16 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12427 |
66.14 |
| SS1.5-42J17 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12428 |
66.14 |
| SS1.5-42J18 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12429 |
66.14 |
| SS1.5-42J19 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12430 |
66.14 |
| SS1.5-42J20 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12431 |
66.14 |
| SS1.5-42J22 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12432 |
66.14 |
| SS1.5-42J25 | $66.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 42 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.480 in63 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12433 |
66.14 |
| SS1.5-44J12 | $54.68 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12452 |
54.68 |
| SS1.5-44J14 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12453 |
67.77 |
| SS1.5-44J15 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12454 |
67.77 |
| SS1.5-44J16 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12455 |
67.77 |
| SS1.5-44J17 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12456 |
67.77 |
| SS1.5-44J18 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12457 |
67.77 |
| SS1.5-44J19 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12458 |
67.77 |
| SS1.5-44J20 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12459 |
67.77 |
| SS1.5-44J22 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12460 |
67.77 |
| SS1.5-44J25 | $67.77 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 44 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.598 in66 mm | Outer Diameter (D) N/A 2.717 in69 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12461 |
67.77 |
| SS1.5-45J12 | $54.79 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12480 |
54.79 |
| SS1.5-45J14 | $70.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12481 |
70.73 |
| SS1.5-45J15 | $70.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12482 |
70.73 |
| SS1.5-45J16 | $70.73 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12483 |
70.73 |
| SS1.5-45J17 | $70.73 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12484 |
70.73 |
| SS1.5-45J18 | $67.88 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12485 |
67.88 |
| SS1.5-45J19 | $67.88 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 45 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.657 in67.5 mm | Outer Diameter (D) N/A 2.776 in70.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12486 |
67.88 |