KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
5076 - 5100 of 7275 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-64SJ40 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18767
1473.1
SS5-64SJ45 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18768
1473.1
SS5-64SJ50 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18769
1473.1
SS5-64SJ55 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18770
1473.1
SS5-64SJ60 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18771
1473.1
SS5-64SJ65 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18772
1473.1
SS5-64SJ70 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18773
1473.1
SS5-64SJ75 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18774
1473.1
SS5-64SJ80 $1,473.10 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18775
1473.1
SS5-64SJ85 $1,466.40 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 64 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18776
1466.4
SS5-65SJ30 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18779
1480
SS5-65SJ32 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18780
1480
SS5-65SJ35 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18781
1480
SS5-65SJ40 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18782
1480
SS5-65SJ45 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18783
1480
SS5-65SJ50 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18784
1480
SS5-65SJ55 $1,473.40 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18785
1473.4
SS5-65SJ60 $1,486.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18786
1486.7
SS5-65SJ65 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18787
1480
SS5-65SJ70 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18788
1480
SS5-65SJ75 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18789
1480
SS5-65SJ80 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18790
1480
SS5-65SJ85 $1,480.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 65 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 12.795 in325 mm Outer Diameter (D) N/A 12.992 in330 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18791
1480
SS5-66SJ30 $1,519.30 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 66 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 12.992 in330 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18794
1519.3
SS5-66SJ32 $1,519.30 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 66 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 12.992 in330 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18795
1519.3
5076 - 5100 of 7275 | Results Per Page | View | Unit of Measure
« 201 202 203 204 205 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA