KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
5126 - 5150 of 7275 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-70SJ32 $1,672.30 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18825
1672.3
SS5-70SJ35 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18826
1665.7
SS5-70SJ40 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18827
1665.7
SS5-70SJ45 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18828
1665.7
SS5-70SJ50 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18829
1665.7
SS5-70SJ55 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18830
1665.7
SS5-70SJ60 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18831
1665.7
SS5-70SJ65 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18832
1665.7
SS5-70SJ70 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18833
1665.7
SS5-70SJ75 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18834
1665.7
SS5-70SJ80 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18835
1665.7
SS5-70SJ85 $1,665.70 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18836
1665.7
SS5-80SJ30 $1,944.60 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18839
1944.6
SS5-80SJ32 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18840
1938
SS5-80SJ35 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18841
1938
SS5-80SJ40 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18842
1938
SS5-80SJ45 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18843
1938
SS5-80SJ50 $1,944.60 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18844
1944.6
SS5-80SJ55 $1,944.60 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18845
1944.6
SS5-80SJ60 $1,944.60 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18846
1944.6
SS5-80SJ65 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18847
1938
SS5-80SJ70 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18848
1938
SS5-80SJ75 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18849
1938
SS5-80SJ80 $1,938.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18850
1938
SS5-80SJ85 $1,958.00 CAD N/A Bore Type N/A Finished Module N/A 5 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.142 in410 mm Total Length (G) N/A 2.795 in71 mm Internal ID N/A
18851
1958
5126 - 5150 of 7275 | Results Per Page | View | Unit of Measure
« 206 207 208 209 210 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA