KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
5476 - 5500 of 7275 | Results Per Page | View | Unit of Measure
« 216 217 218 219 220 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-14 $1.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18884
1.15
SS6-14H $149.52 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18885
149.52
SS6-15 $130.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18895
130.86
SS6-15H $166.45 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18896
166.45
SS6-16 $146.79 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18908
146.79
SS6-16H $181.98 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18909
181.98
SS6-17 $153.78 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18923
153.78
SS6-17H $188.89 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.016 in102 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18924
188.89
SS6-18 $169.94 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18940
169.94
SS6-18H $204.65 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18941
204.65
SS6-19 $179.78 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18957
179.78
SS6-19H $214.42 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.488 in114 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18958
214.42
SS6-20 $201.00 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18976
201
SS6-20H $235.22 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.197 in132 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18977
235.22
SS6-21 $219.81 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
18999
219.81
SS6-21H $271.90 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19000
271.9
SS6-22 $230.31 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19020
230.31
SS6-22H $282.26 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.197 in132 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19021
282.26
SS6-23 $253.12 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.433 in138 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19041
253.12
SS6-23H $304.49 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.433 in138 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19042
304.49
SS6-24 $263.74 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19064
263.74
SS6-24H $315.00 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19065
315
SS6-25 $286.19 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19089
286.19
SS6-25H $336.97 CAD N/A Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19090
336.97
SS6-26 $309.94 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 6 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 3.465 in88 mm Internal ID N/A
19116
309.94
5476 - 5500 of 7275 | Results Per Page | View | Unit of Measure
« 216 217 218 219 220 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA