Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS6-26H | $360.21 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 26 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.142 in156 mm | Outer Diameter (D) N/A 6.614 in168 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19117 |
360.21 |
| SS6-27 | $321.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.378 in162 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19143 |
321.23 |
| SS6-27H | $371.42 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 27 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.378 in162 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19144 |
371.42 |
| SS6-28 | $351.23 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19170 |
351.23 |
| SS6-28H | $400.81 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.614 in168 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19171 |
400.81 |
| SS6-30 | $394.64 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19197 |
394.64 |
| SS6-30H | $443.54 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.559 in192 mm | Total Length (G) N/A 3.465 in88 mm |
Internal ID
N/A
19198 |
443.54 |
| SS6-32 | $424.48 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19222 |
424.48 |
| SS6-32H | $495.68 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.559 in192 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19223 |
495.68 |
| SS6-34 | $461.62 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.031 in204 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19247 |
461.62 |
| SS6-34H | $532.14 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 34 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.031 in204 mm | Outer Diameter (D) N/A 8.504 in216 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19248 |
532.14 |
| SS6-35 | $497.51 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.740 in222 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19272 |
497.51 |
| SS6-35H | $567.17 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.268 in210 mm | Outer Diameter (D) N/A 8.740 in222 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19273 |
567.17 |
| SS6-36 | $520.71 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.504 in216 mm | Outer Diameter (D) N/A 8.976 in228 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19297 |
520.71 |
| SS6-36H | $589.98 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 36 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.504 in216 mm | Outer Diameter (D) N/A 8.976 in228 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19298 |
589.98 |
| SS6-38 | $570.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 38 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.449 in240 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19322 |
570.68 |
| SS6-38H | $639.09 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 38 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 8.976 in228 mm | Outer Diameter (D) N/A 9.449 in240 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19323 |
639.09 |
| SS6-40 | $627.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Outer Diameter (D) N/A 9.921 in252 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19347 |
627.75 |
| SS6-40H | $695.20 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 9.449 in240 mm | Outer Diameter (D) N/A 9.921 in252 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19348 |
695.2 |
| SS6-42 | $670.04 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 9.921 in252 mm | Outer Diameter (D) N/A 10.394 in264 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19372 |
670.04 |
| SS6-42H | $755.48 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 9.921 in252 mm | Outer Diameter (D) N/A 10.394 in264 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19373 |
755.48 |
| SS6-44 | $729.86 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.394 in264 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19391 |
729.86 |
| SS6-44H | $814.24 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.394 in264 mm | Outer Diameter (D) N/A 10.866 in276 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19392 |
814.24 |
| SS6-45 | $756.79 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 11.102 in282 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19410 |
756.79 |
| SS6-45H | $841.05 | CAD N/A | Bore Type N/A Plain | Module N/A 6 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 10.630 in270 mm | Outer Diameter (D) N/A 11.102 in282 mm | Total Length (G) N/A 3.268 in83 mm |
Internal ID
N/A
19411 |
841.05 |