KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6226 - 6250 of 7275 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS6-70SJ75 $2,669.20 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 16.535 in420 mm Outer Diameter (D) N/A 17.008 in432 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19615
2669.2
SS6-70SJ80 $2,658.70 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 16.535 in420 mm Outer Diameter (D) N/A 17.008 in432 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19616
2658.7
SS6-70SJ85 $2,679.70 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 70 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 16.535 in420 mm Outer Diameter (D) N/A 17.008 in432 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19617
2679.7
SS6-80SJ40 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19619
3048.3
SS6-80SJ45 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19620
3048.3
SS6-80SJ50 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19621
3048.3
SS6-80SJ55 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19622
3048.3
SS6-80SJ60 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19623
3048.3
SS6-80SJ65 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19624
3048.3
SS6-80SJ70 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19625
3048.3
SS6-80SJ75 $3,048.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19626
3048.3
SS6-80SJ80 $3,037.90 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19627
3037.9
SS6-80SJ85 $3,058.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 80 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.370 in492 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19628
3058.8
SS6-90SJ40 $3,500.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19630
3500.3
SS6-90SJ45 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19631
3489.8
SS6-90SJ50 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19632
3489.8
SS6-90SJ55 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19633
3489.8
SS6-90SJ60 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19634
3489.8
SS6-90SJ65 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19635
3489.8
SS6-90SJ70 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19636
3489.8
SS6-90SJ75 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19637
3489.8
SS6-90SJ80 $3,489.80 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19638
3489.8
SS6-90SJ85 $3,479.30 CAD N/A Bore Type N/A Finished Module N/A 6 No. of Teeth N/A 90 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 21.260 in540 mm Outer Diameter (D) N/A 21.732 in552 mm Total Length (G) N/A 3.268 in83 mm Internal ID N/A
19639
3479.3
SS8-12 $185.50 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19640
185.5
SS8-13 $212.04 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19646
212.04
6226 - 6250 of 7275 | Results Per Page | View | Unit of Measure
« 246 247 248 249 250 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA