KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6251 - 6275 of 7275 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS8-14 $236.96 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19652
236.96
SS8-15 $250.79 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19659
250.79
SS8-16 $280.78 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.039 in128 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19667
280.78
SS8-17 $312.53 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.354 in136 mm Outer Diameter (D) N/A 5.984 in152 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19675
312.53
SS8-18 $345.43 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19683
345.43
SS8-19 $381.89 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.984 in152 mm Outer Diameter (D) N/A 6.614 in168 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19693
381.89
SS8-20 $402.64 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.929 in176 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19704
402.64
SS8-21 $439.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19715
439.59
SS8-22 $479.10 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.559 in192 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19727
479.1
SS8-23 $527.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.244 in184 mm Outer Diameter (D) N/A 7.874 in200 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19741
527.76
SS8-24 $570.97 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.559 in192 mm Outer Diameter (D) N/A 8.189 in208 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19755
570.97
SS8-25 $596.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.504 in216 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19769
596.15
SS8-26 $635.53 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.189 in208 mm Outer Diameter (D) N/A 8.819 in224 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19784
635.53
SS8-27 $676.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 9.134 in232 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19799
676.91
SS8-28 $725.32 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.819 in224 mm Outer Diameter (D) N/A 9.449 in240 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19814
725.32
SS8-30 $807.30 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 10.079 in256 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19831
807.3
SS8-32S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.079 in256 mm Outer Diameter (D) N/A 10.709 in272 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19848
0
SS8-34S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.709 in272 mm Outer Diameter (D) N/A 11.339 in288 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19867
0
SS8-35S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.654 in296 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19886
0
SS8-36S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.339 in288 mm Outer Diameter (D) N/A 11.969 in304 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19905
0
SS8-38S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.969 in304 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19924
0
SS8-40S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.228 in336 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19944
0
SS8-42S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.228 in336 mm Outer Diameter (D) N/A 13.858 in352 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19964
0
SS8-44S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 13.858 in352 mm Outer Diameter (D) N/A 14.488 in368 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19985
0
SS8-45S $0.00 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.803 in376 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
20006
0
6251 - 6275 of 7275 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA