KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6301 - 6325 of 7275 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS8-27H $676.91 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.504 in216 mm Outer Diameter (D) N/A 9.134 in232 mm Total Length (G) N/A 4.331 in110 mm 676.91
SS8-28H $725.32 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 8.819 in224 mm Outer Diameter (D) N/A 9.449 in240 mm Total Length (G) N/A 4.331 in110 mm 725.32
SS8-30H $807.30 CAD N/A Bore Type N/A Plain Module N/A 8 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 10.079 in256 mm Total Length (G) N/A 4.331 in110 mm 807.3
SS8-12J28 $324.40 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19641
324.4
SS8-12J30 $381.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19642
381.6
SS8-12J32 $381.60 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19643
381.6
SS8-12J35 $296.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19644
296.8
SS8-12J40 $296.80 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 12 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19645
296.8
SS8-13J28 $355.10 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19647
355.1
SS8-13J30 $397.40 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19648
397.4
SS8-13J32 $397.40 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19649
397.4
SS8-13J35 $317.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19650
317.2
SS8-13J40 $317.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.724 in120 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19651
317.2
SS8-14J28 $372.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19653
372.9
SS8-14J30 $418.70 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19654
418.7
SS8-14J32 $418.70 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19655
418.7
SS8-14J35 $331.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19656
331.5
SS8-14J40 $331.50 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19657
331.5
SS8-14J45 $365.10 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19658
365.1
SS8-15J28 $389.20 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19660
389.2
SS8-15J30 $434.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19661
434.9
SS8-15J32 $434.90 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19662
434.9
SS8-15J35 $351.70 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19663
351.7
SS8-15J40 $351.70 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19664
351.7
SS8-15J45 $370.10 CAD N/A Bore Type N/A Finished Module N/A 8 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 5.354 in136 mm Total Length (G) N/A 4.331 in110 mm Internal ID N/A
19665
370.1
6301 - 6325 of 7275 | Results Per Page | View | Unit of Measure
« 251 252 253 254 255 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA