Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-65J32 | $90.50 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 65 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.839 in97.5 mm | Outer Diameter (D) N/A 3.957 in100.5 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12816 |
90.5 |
| SS1.5-66J15 | $77.56 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12835 |
77.56 |
| SS1.5-66J16 | $93.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12836 |
93.12 |
| SS1.5-66J17 | $93.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12837 |
93.12 |
| SS1.5-66J18 | $93.12 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12838 |
93.12 |
| SS1.5-66J19 | $93.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12839 |
93.12 |
| SS1.5-66J20 | $93.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12840 |
93.12 |
| SS1.5-66J22 | $93.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12841 |
93.12 |
| SS1.5-66J25 | $91.40 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12842 |
91.4 |
| SS1.5-66J28 | $91.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12843 |
91.4 |
| SS1.5-66J30 | $91.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12844 |
91.4 |
| SS1.5-66J32 | $91.40 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.898 in99 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12845 |
91.4 |
| SS1.5-68J15 | $77.80 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12864 |
77.8 |
| SS1.5-68J16 | $93.22 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12865 |
93.22 |
| SS1.5-68J17 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12866 |
93.22 |
| SS1.5-68J18 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12867 |
93.22 |
| SS1.5-68J19 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12868 |
93.22 |
| SS1.5-68J20 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12869 |
93.22 |
| SS1.5-68J22 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12870 |
93.22 |
| SS1.5-68J25 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12871 |
93.22 |
| SS1.5-68J28 | $93.22 | CAD N/A | Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12872 |
93.22 |
| SS1.5-68J30 | $93.22 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12873 |
93.22 |
| SS1.5-68J32 | $91.51 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.016 in102 mm | Outer Diameter (D) N/A 4.134 in105 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12874 |
91.51 |
| SS1.5-70J15 | $77.93 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12893 |
77.93 |
| SS1.5-70J16 | $93.35 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1.5 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.252 in108 mm | Total Length (G) N/A 0.984 in25 mm |
Internal ID
N/A
12894 |
93.35 |