KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6876 - 6900 of 7275 | Results Per Page | View | Unit of Measure
« 276 277 278 279 280 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS10-25 $1,015.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13228
1015.76
SS10-26S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 10.236 in260 mm Outer Diameter (D) N/A 11.024 in280 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13244
0
SS10-27S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13259
0
SS10-28S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13276
0
SS10-29S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.417 in290 mm Outer Diameter (D) N/A 12.205 in310 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13293
0
SS10-30S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 12.598 in320 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13311
0
SS10-32S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 12.598 in320 mm Outer Diameter (D) N/A 13.386 in340 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13330
0
SS10-34S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 13.386 in340 mm Outer Diameter (D) N/A 14.173 in360 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13350
0
SS10-35S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 13.780 in350 mm Outer Diameter (D) N/A 14.567 in370 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13371
0
SS10-36S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.173 in360 mm Outer Diameter (D) N/A 14.961 in380 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13392
0
SS10-38S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 14.961 in380 mm Outer Diameter (D) N/A 15.748 in400 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13414
0
SS10-40S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 15.748 in400 mm Outer Diameter (D) N/A 16.535 in420 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13436
0
SS10-42S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 16.535 in420 mm Outer Diameter (D) N/A 17.323 in440 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13459
0
SS10-44S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 17.323 in440 mm Outer Diameter (D) N/A 18.110 in460 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13483
0
SS10-45S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 17.717 in450 mm Outer Diameter (D) N/A 18.504 in470 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13507
0
SS10-46S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 18.110 in460 mm Outer Diameter (D) N/A 18.898 in480 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13530
0
SS10-48S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 18.898 in480 mm Outer Diameter (D) N/A 19.685 in500 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13554
0
SS10-50S $0.00 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 19.685 in500 mm Outer Diameter (D) N/A 20.472 in520 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13579
0
SS10-15H $449.17 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 5.118 in130 mm 449.17
SS10-20H $724.86 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.661 in220 mm Total Length (G) N/A 5.118 in130 mm 724.86
SS10-25H $1,015.76 CAD N/A Bore Type N/A Plain Module N/A 10 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 9.843 in250 mm Outer Diameter (D) N/A 10.630 in270 mm Total Length (G) N/A 5.118 in130 mm 1015.76
SS10-15J30 $564.70 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13206
564.7
SS10-15J32 $613.40 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13207
613.4
SS10-15J35 $757.30 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13208
757.3
SS10-15J40 $494.80 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.693 in170 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13209
494.8
6876 - 6900 of 7275 | Results Per Page | View | Unit of Measure
« 276 277 278 279 280 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA