KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
6951 - 6975 of 7275 | Results Per Page | View | Unit of Measure
« 276 277 278 279 280 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS10-27SJ40 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13264
1585.2
SS10-27SJ45 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13265
1585.2
SS10-27SJ50 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13266
1585.2
SS10-27SJ55 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13267
1585.2
SS10-27SJ60 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13268
1585.2
SS10-27SJ65 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13269
1585.2
SS10-27SJ70 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13270
1585.2
SS10-27SJ75 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13271
1585.2
SS10-27SJ80 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13272
1585.2
SS10-27SJ85 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 3.346 in85 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13273
1585.2
SS10-27SJ90 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 3.543 in90 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13274
1585.2
SS10-27SJ95 $1,585.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 27 Shape N/A S1SK Bore Diameter (A) N/A 3.740 in95 mm Pitch Diameter (C) N/A 10.630 in270 mm Outer Diameter (D) N/A 11.417 in290 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13275
1585.2
SS10-28SJ100 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 3.937 in100 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13277
1684.6
SS10-28SJ105 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 4.134 in105 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13278
1684.6
SS10-28SJ110 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 4.331 in110 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13279
1684.6
SS10-28SJ120 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 4.724 in120 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13280
1684.6
SS10-28SJ40 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13281
1684.6
SS10-28SJ45 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13282
1684.6
SS10-28SJ50 $1,684.60 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13283
1684.6
SS10-28SJ55 $1,690.90 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 2.165 in55 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13284
1690.9
SS10-28SJ60 $1,689.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 2.362 in60 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13285
1689.2
SS10-28SJ65 $1,689.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 2.559 in65 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13286
1689.2
SS10-28SJ70 $1,689.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 2.756 in70 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13287
1689.2
SS10-28SJ75 $1,689.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 2.953 in75 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13288
1689.2
SS10-28SJ80 $1,689.20 CAD N/A Bore Type N/A Finished Module N/A 10 No. of Teeth N/A 28 Shape N/A S1SK Bore Diameter (A) N/A 3.150 in80 mm Pitch Diameter (C) N/A 11.024 in280 mm Outer Diameter (D) N/A 11.811 in300 mm Total Length (G) N/A 5.118 in130 mm Internal ID N/A
13289
1689.2
6951 - 6975 of 7275 | Results Per Page | View | Unit of Measure
« 276 277 278 279 280 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA