KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
701 - 725 of 7275 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-80J22 $106.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13029
106.23
SS1.5-80J25 $106.23 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13030
106.23
SS1.5-80J28 $106.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13031
106.23
SS1.5-80J30 $106.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13032
106.23
SS1.5-80J32 $106.23 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13033
106.23
SS1.5-80J35 $106.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 80 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13034
106.23
SS1.5-84J15 $97.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13057
97.78
SS1.5-84J16 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13058
114.58
SS1.5-84J17 $114.58 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13059
114.58
SS1.5-84J18 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13060
114.58
SS1.5-84J19 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13061
114.58
SS1.5-84J20 $114.58 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13062
114.58
SS1.5-84J22 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13063
114.58
SS1.5-84J25 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13064
114.58
SS1.5-84J28 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13065
114.58
SS1.5-84J30 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13066
114.58
SS1.5-84J32 $114.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13067
114.58
SS1.5-84J35 $110.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 84 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.961 in126 mm Outer Diameter (D) N/A 5.079 in129 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13068
110.77
SS1.5-85J15 $97.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13091
97.91
SS1.5-85J16 $114.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13092
114.81
SS1.5-85J17 $114.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13093
114.81
SS1.5-85J18 $114.81 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13094
114.81
SS1.5-85J19 $114.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13095
114.81
SS1.5-85J20 $114.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13096
114.81
SS1.5-85J22 $114.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 85 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.020 in127.5 mm Outer Diameter (D) N/A 5.138 in130.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
13097
114.81
701 - 725 of 7275 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA