Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.5-16A | $9.75 | CAD N/A | Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 16 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.315 in8 mm | Outer Diameter (D) N/A 0.354 in9 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11856 |
9.75 |
| SS0.5-17A | $9.76 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 17 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.335 in8.5 mm | Outer Diameter (D) N/A 0.374 in9.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11857 |
9.76 |
| SS0.5-18A | $10.67 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 18 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.354 in9 mm | Outer Diameter (D) N/A 0.394 in10 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11858 |
10.67 |
| SS0.5-19A | $10.68 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 19 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.374 in9.5 mm | Outer Diameter (D) N/A 0.413 in10.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11859 |
10.68 |
| SS0.5-20A | $10.70 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S3T | Bore Diameter (A) N/A 0.118 in3 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11860 |
10.7 |
| SS0.5-20B | $10.69 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 20 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.394 in10 mm | Outer Diameter (D) N/A 0.433 in11 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11861 |
10.69 |
| SS0.5-21A | $10.70 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 21 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.413 in10.5 mm | Outer Diameter (D) N/A 0.453 in11.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11862 |
10.7 |
| SS0.5-22A | $10.98 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 22 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.433 in11 mm | Outer Diameter (D) N/A 0.472 in12 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11863 |
10.98 |
| SS0.5-23A | $10.99 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 23 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.453 in11.5 mm | Outer Diameter (D) N/A 0.492 in12.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11864 |
10.99 |
| SS0.5-24A | $11.47 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 24 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.512 in13 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11865 |
11.47 |
| SS0.5-24B | $11.46 | CAD N/A | Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 24 | Shape N/A S3T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.512 in13 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11866 |
11.46 |
| SS0.5-25A | $11.77 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11867 |
11.77 |
| SS0.5-25B | $11.76 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 25 | Shape N/A S3T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.492 in12.5 mm | Outer Diameter (D) N/A 0.531 in13.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11868 |
11.76 |
| SS0.5-26A | $11.79 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 26 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.512 in13 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11869 |
11.79 |
| SS0.5-27A | $12.53 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.5 | No. of Teeth N/A 27 | Shape N/A S3T | Bore Diameter (A) N/A 0.157 in4 mm | Pitch Diameter (C) N/A 0.531 in13.5 mm | Outer Diameter (D) N/A 0.571 in14.5 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11870 |
12.53 |
| SS0.8-100A | $41.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 100 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.213 in81.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11915 |
41.13 |
| SS0.8-105A | $43.09 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 105 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.370 in85.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11916 |
43.09 |
| SS0.8-110A | $45.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 110 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.528 in89.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11917 |
45.32 |
| SS0.8-115A | $46.45 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 115 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.622 in92 mm | Outer Diameter (D) N/A 3.685 in93.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11918 |
46.45 |
| SS0.8-120A | $48.63 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 120 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.843 in97.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11919 |
48.63 |
| SS0.8-19A | $13.24 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 19 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.598 in15.2 mm | Outer Diameter (D) N/A 0.661 in16.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11924 |
13.24 |
| SS0.8-20A | $13.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11925 |
13.26 |
| SS0.8-20B | $13.25 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11926 |
13.25 |
| SS0.8-21A | $14.17 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 21 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.661 in16.8 mm | Outer Diameter (D) N/A 0.724 in18.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11927 |
14.17 |
| SS0.8-22A | $14.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 22 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.693 in17.6 mm | Outer Diameter (D) N/A 0.756 in19.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11928 |
14.18 |