Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.8-23A | $15.22 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 23 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.724 in18.4 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11929 |
15.22 |
| SS0.8-24A | $15.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.756 in19.2 mm | Outer Diameter (D) N/A 0.819 in20.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11930 |
15.26 |
| SS0.8-24B | $15.25 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 24 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.756 in19.2 mm | Outer Diameter (D) N/A 0.819 in20.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11931 |
15.25 |
| SS0.8-25A | $15.27 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11932 |
15.27 |
| SS0.8-25B | $15.26 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11933 |
15.26 |
| SS0.8-26A | $15.58 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 26 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.819 in20.8 mm | Outer Diameter (D) N/A 0.882 in22.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11934 |
15.58 |
| SS0.8-27A | $15.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 27 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.850 in21.6 mm | Outer Diameter (D) N/A 0.913 in23.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11935 |
15.6 |
| SS0.8-28A | $15.90 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 28 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.882 in22.4 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11936 |
15.9 |
| SS0.8-29A | $15.94 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 29 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.913 in23.2 mm | Outer Diameter (D) N/A 0.976 in24.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11937 |
15.94 |
| SS0.8-30A | $16.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11938 |
16.13 |
| SS0.8-30B | $16.12 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11939 |
16.12 |
| SS0.8-30C | $16.09 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11940 |
16.09 |
| SS0.8-32A | $16.33 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 32 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.008 in25.6 mm | Outer Diameter (D) N/A 1.071 in27.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11941 |
16.33 |
| SS0.8-34A | $17.21 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 34 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.071 in27.2 mm | Outer Diameter (D) N/A 1.134 in28.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11942 |
17.21 |
| SS0.8-35A | $17.29 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 35 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.165 in29.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11943 |
17.29 |
| SS0.8-36A | $18.32 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 36 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.134 in28.8 mm | Outer Diameter (D) N/A 1.197 in30.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11944 |
18.32 |
| SS0.8-38A | $18.65 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 38 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.197 in30.4 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11945 |
18.65 |
| SS0.8-40A | $19.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11946 |
19.18 |
| SS0.8-40B | $19.14 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11947 |
19.14 |
| SS0.8-42A | $19.82 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 42 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.323 in33.6 mm | Outer Diameter (D) N/A 1.386 in35.2 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11948 |
19.82 |
| SS0.8-44A | $20.00 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 44 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.386 in35.2 mm | Outer Diameter (D) N/A 1.449 in36.8 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11949 |
20 |
| SS0.8-45A | $20.03 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 45 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.480 in37.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11950 |
20.03 |
| SS0.8-46A | $20.18 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 46 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.449 in36.8 mm | Outer Diameter (D) N/A 1.512 in38.4 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11951 |
20.18 |
| SS0.8-48A | $20.70 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 48 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.512 in38.4 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11952 |
20.7 |
| SS0.8-50A | $21.28 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.630 in16 mm |
Internal ID
N/A
11953 |
21.28 |