KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1026 - 1050 of 7275 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-15A $12.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.004 in25.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12273
12.04
SS1.5-15B $12.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.886 in22.5 mm Outer Diameter (D) N/A 1.004 in25.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12274
12
SS1.5-16A $12.14 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12277
12.14
SS1.5-16B $12.10 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12278
12.1
SS1.5-17A $12.61 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 17 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.004 in25.5 mm Outer Diameter (D) N/A 1.122 in28.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12281
12.61
SS1.5-18A $13.00 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.063 in27 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12284
13
SS1.5-19A $13.83 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 19 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.122 in28.5 mm Outer Diameter (D) N/A 1.240 in31.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12288
13.83
SS1.5-20A $14.13 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12293
14.13
SS1.5-20B $14.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.299 in33 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12294
14.09
SS1.5-21A $14.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 21 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.240 in31.5 mm Outer Diameter (D) N/A 1.358 in34.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12298
14.91
SS1.5-24A $16.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12308
16.45
SS1.5-25A $17.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12313
17.97
SS1.5-100 $92.33 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12182
92.33
SS1.5-100H $112.63 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12192
112.63
SS1.5-120 $124.01 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 120 Shape N/A S2 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.205 in183 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12217
124.01
SS1.5-120H $156.22 CAD N/A Bore Type N/A Plain Module N/A 1.5 No. of Teeth N/A 120 Shape N/A S2 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.205 in183 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12230
156.22
SS1.5-100J15 $114.30 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12204
114.3
SS1.5-100J16 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12205
130.82
SS1.5-100J17 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12206
130.82
SS1.5-100J18 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12207
130.82
SS1.5-100J19 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12208
130.82
SS1.5-100J20 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12209
130.82
SS1.5-100J22 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12210
130.82
SS1.5-100J25 $130.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12211
130.82
SS1.5-100J28 $130.82 CAD N/A Bore Type N/A Finished Module N/A 1.5 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.024 in153 mm Total Length (G) N/A 0.984 in25 mm Internal ID N/A
12212
130.82
1026 - 1050 of 7275 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA