KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1101 - 1125 of 7275 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-55HJ28 $0.00 CAD N/A Bore Type N/A Module N/A 2 No. of Teeth N/A 55 Shape N/A Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14471
0
SS2-55HJ30 $0.00 CAD N/A Bore Type N/A Module N/A 2 No. of Teeth N/A 55 Shape N/A Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14472
0
SS2-55HJ32 $0.00 CAD N/A Bore Type N/A Module N/A 2 No. of Teeth N/A 55 Shape N/A Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14473
0
SS2-62HJ35 $0.00 CAD N/A Bore Type N/A Module N/A 2 No. of Teeth N/A 62 Shape N/A Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.882 in124 mm Outer Diameter (D) N/A 5.039 in128 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14618
0
SS2-12 $11.84 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13626
11.84
SS2-12H $23.29 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13650
23.29
SS2-13 $12.45 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13652
12.45
SS2-13H $23.85 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13653
23.85
SS2-14 $13.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13656
13.13
SS2-14H $24.51 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13657
24.51
SS2-15 $13.90 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13660
13.9
SS2-150 $393.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 150 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 11.969 in304 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13661
393.22
SS2-150H $433.93 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 150 Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 11.811 in300 mm Outer Diameter (D) N/A 11.969 in304 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13662
433.93
SS2-15H $25.24 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13663
25.24
SS2-16 $14.95 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13666
14.95
SS2-16H $26.24 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13667
26.24
SS2-17 $15.57 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13672
15.57
SS2-17H $26.84 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13673
26.84
SS2-18 $17.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13681
17.58
SS2-18H $28.75 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13682
28.75
SS2-19 $18.19 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13693
18.19
SS2-19H $29.32 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13694
29.32
SS2-20 $18.95 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13706
18.95
SS2-20H $30.06 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13707
30.06
SS2-21 $20.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13721
20.22
1101 - 1125 of 7275 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA