KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1126 - 1150 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-21H $31.29 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.654 in42 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13722
31.29
SS2-22 $21.03 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13738
21.03
SS2-22H $32.07 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13739
32.07
SS2-23 $22.73 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13755
22.73
SS2-23H $33.70 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.811 in46 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13757
33.7
SS2-24 $23.40 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13775
23.4
SS2-24H $34.36 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13777
34.36
SS2-25 $23.96 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13795
23.96
SS2-25H $34.91 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13798
34.91
SS2-26 $25.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13816
25.86
SS2-26H $36.74 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13821
36.74
SS2-27 $26.49 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13841
26.49
SS2-27H $37.36 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13848
37.36
SS2-28 $28.62 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13868
28.62
SS2-28H $39.41 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13876
39.41
SS2-29 $29.11 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13896
29.11
SS2-29H $39.89 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.283 in58 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13904
39.89
SS2-30 $31.36 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13926
31.36
SS2-30H $42.07 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13934
42.07
SS2-32 $32.42 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13958
32.42
SS2-32H $43.12 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13966
43.12
SS2-34 $35.48 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13990
35.48
SS2-34H $46.10 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13999
46.1
SS2-35 $37.74 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14023
37.74
SS2-35H $48.29 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14033
48.29
1126 - 1150 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA