KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1151 - 1175 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-36 $38.96 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14057
38.96
SS2-36H $49.47 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.992 in76 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14068
49.47
SS2-38 $41.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14094
41.98
SS2-38H $52.44 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14109
52.44
SS2-40 $44.77 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14135
44.77
SS2-40H $55.16 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14148
55.16
SS2-42 $45.77 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14170
45.77
SS2-42H $56.16 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.465 in88 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14183
56.16
SS2-44 $48.93 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14205
48.93
SS2-44H $59.26 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 44 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14218
59.26
SS2-45 $51.13 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14240
51.13
SS2-45H $61.41 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14253
61.41
SS2-46 $52.08 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.622 in92 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14275
52.08
SS2-46H $62.35 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 46 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.622 in92 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14288
62.35
SS2-48 $57.69 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14310
57.69
SS2-48H $67.84 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14323
67.84
SS2-50 $59.22 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14345
59.22
SS2-50H $69.36 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14358
69.36
SS2-52 $61.15 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 52 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14380
61.15
SS2-52H $74.99 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 52 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14393
74.99
SS2-54 $67.27 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 54 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14415
67.27
SS2-54H $80.97 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 54 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14428
80.97
SS2-55 $68.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14450
68.18
SS2-55H $81.87 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14463
81.87
SS2-56 $68.89 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.409 in112 mm Outer Diameter (D) N/A 4.567 in116 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14485
68.89
1151 - 1175 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA