Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-56H | $82.57 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.409 in112 mm | Outer Diameter (D) N/A 4.567 in116 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14498 |
82.57 |
| SS2-58 | $78.73 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.567 in116 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14520 |
78.73 |
| SS2-58H | $92.22 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.567 in116 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14533 |
92.22 |
| SS2-60 | $80.44 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14557 |
80.44 |
| SS2-60H | $93.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.882 in124 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14570 |
93.9 |
| SS2-62 | $80.28 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 62 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.882 in124 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14594 |
80.28 |
| SS2-62H | $102.22 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 62 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 4.882 in124 mm | Outer Diameter (D) N/A 5.039 in128 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14607 |
102.22 |
| SS2-64 | $86.31 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14631 |
86.31 |
| SS2-64H | $108.07 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 64 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.039 in128 mm | Outer Diameter (D) N/A 5.197 in132 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14644 |
108.07 |
| SS2-65 | $87.10 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 65 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.276 in134 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14668 |
87.1 |
| SS2-65H | $108.84 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 65 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.276 in134 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14681 |
108.84 |
| SS2-66 | $88.21 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14705 |
88.21 |
| SS2-66H | $109.95 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14718 |
109.95 |
| SS2-68 | $95.38 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14742 |
95.38 |
| SS2-68H | $116.91 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14755 |
116.91 |
| SS2-70 | $97.36 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14779 |
97.36 |
| SS2-70H | $118.87 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14792 |
118.87 |
| SS2-72 | $106.22 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 72 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14816 |
106.22 |
| SS2-72H | $127.52 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 72 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 5.669 in144 mm | Outer Diameter (D) N/A 5.827 in148 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14829 |
127.52 |
| SS2-75 | $108.82 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 75 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.063 in154 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14853 |
108.82 |
| SS2-75H | $130.10 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 75 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.063 in154 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14861 |
130.1 |
| SS2-76 | $109.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 76 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.984 in152 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14875 |
109.91 |
| SS2-76H | $131.15 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 76 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.984 in152 mm | Outer Diameter (D) N/A 6.142 in156 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14883 |
131.15 |
| SS2-13J12 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 13 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.024 in26 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
13655 |
0 |
| SS2-14J12 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
13659 |
0 |