KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1201 - 1225 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-15J14 $0.00 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13665
0
SS2-16J15 $0.00 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13671
0
SS2-14J10 $35.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13658
35.17
SS2-15J12 $35.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13664
35.55
SS2-16J12 $36.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13669
36.17
SS2-16J14 $53.71 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13670
53.71
SS2-17J12 $36.31 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13677
36.31
SS2-17J14 $53.95 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13678
53.95
SS2-17J15 $53.95 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13679
53.95
SS2-17J16 $53.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.339 in34 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13680
53.95
SS2-18J12 $37.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13687
37.56
SS2-18J14 $55.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13688
55.01
SS2-18J15 $55.01 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13689
55.01
SS2-18J16 $55.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13690
55.01
SS2-18J17 $55.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13691
55.01
SS2-19J12 $37.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13700
37.93
SS2-19J14 $55.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13701
55.49
SS2-19J15 $55.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13702
55.49
SS2-19J16 $55.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13703
55.49
SS2-19J17 $55.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13704
55.49
SS2-19J18 $55.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.496 in38 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13705
55.49
SS2-20J12 $38.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13714
38.43
SS2-20J14 $55.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13715
55.84
SS2-20J15 $55.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13716
55.84
SS2-20J16 $55.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 20 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.732 in44 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13717
55.84
1201 - 1225 of 7275 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA