KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 125 of 7275 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.8-50B $21.24 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 50 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.638 in41.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11954
21.24
SS0.8-52A $21.49 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 52 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.638 in41.6 mm Outer Diameter (D) N/A 1.701 in43.2 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11955
21.49
SS0.8-54A $21.71 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 54 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.701 in43.2 mm Outer Diameter (D) N/A 1.764 in44.8 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11956
21.71
SS0.8-55A $22.04 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 55 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.795 in45.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11957
22.04
SS0.8-56A $22.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 56 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.764 in44.8 mm Outer Diameter (D) N/A 1.827 in46.4 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11958
22.2
SS0.8-58A $22.79 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 58 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.827 in46.4 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11959
22.79
SS0.8-60A $23.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.953 in49.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11960
23.86
SS0.8-60B $23.77 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 60 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.953 in49.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11961
23.77
SS0.8-62A $24.08 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 62 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.953 in49.6 mm Outer Diameter (D) N/A 2.016 in51.2 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11962
24.08
SS0.8-64A $24.67 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 64 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.016 in51.2 mm Outer Diameter (D) N/A 2.079 in52.8 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11963
24.67
SS0.8-65A $25.28 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 65 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.110 in53.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11964
25.28
SS0.8-66A $26.97 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 66 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.079 in52.8 mm Outer Diameter (D) N/A 2.142 in54.4 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11965
26.97
SS0.8-68A $27.02 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 68 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.142 in54.4 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11966
27.02
SS0.8-70A $28.07 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 70 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.268 in57.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11967
28.07
SS0.8-70B $28.07 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 70 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.268 in57.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11968
28.07
SS0.8-72A $29.38 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 72 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.268 in57.6 mm Outer Diameter (D) N/A 2.331 in59.2 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11969
29.38
SS0.8-75A $29.73 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 75 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.425 in61.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11970
29.73
SS0.8-76A $30.64 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 76 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.394 in60.8 mm Outer Diameter (D) N/A 2.457 in62.4 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11971
30.64
SS0.8-80A $32.57 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 80 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.583 in65.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11972
32.57
SS0.8-80B $32.48 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 80 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.583 in65.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11973
32.48
SS0.8-84A $33.74 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 84 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.646 in67.2 mm Outer Diameter (D) N/A 2.709 in68.8 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11974
33.74
SS0.8-85A $35.30 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 85 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.740 in69.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11975
35.3
SS0.8-88A $36.40 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 88 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.772 in70.4 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11976
36.4
SS0.8-90A $37.04 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 90 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.898 in73.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11977
37.04
SS0.8-95A $39.02 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 95 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.055 in77.6 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11978
39.02
101 - 125 of 7275 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA