KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
126 - 150 of 7275 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.8-96A $39.19 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 96 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 3.024 in76.8 mm Outer Diameter (D) N/A 3.087 in78.4 mm Total Length (G) N/A 0.630 in16 mm Internal ID N/A
11979
39.19
SS0.8-15A $11.81 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 15 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.472 in12 mm Outer Diameter (D) N/A 0.535 in13.6 mm Total Length (G) N/A 0.866 in22 mm Internal ID N/A
11920
11.81
SS0.8-16A $11.83 CAD N/A Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 16 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.504 in12.8 mm Outer Diameter (D) N/A 0.567 in14.4 mm Total Length (G) N/A 0.866 in22 mm Internal ID N/A
11921
11.83
SS0.8-17A $12.76 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 17 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.535 in13.6 mm Outer Diameter (D) N/A 0.598 in15.2 mm Total Length (G) N/A 0.866 in22 mm Internal ID N/A
11922
12.76
SS0.8-18A $12.79 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 0.8 No. of Teeth N/A 18 Shape N/A S3T Bore Diameter (A) N/A 0.197 in5 mm Pitch Diameter (C) N/A 0.567 in14.4 mm Outer Diameter (D) N/A 0.630 in16 mm Total Length (G) N/A 0.866 in22 mm Internal ID N/A
11923
12.79
SS1-100 $45.32 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11980
45.32
SS1-100H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11984
0
SS1-110 $52.57 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 110 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11985
52.57
SS1-110H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 110 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11987
0
SS1-120 $59.20 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11988
59.2
SS1-120H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11991
0
SS1-150 $93.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 150 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 5.984 in152 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11993
93.18
SS1-150H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 150 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 5.984 in152 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
11994
0
SS1-20 $9.22 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12012
9.22
SS1-200 $145.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 200 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 7.953 in202 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12013
145.98
SS1-200H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 200 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 7.953 in202 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12014
0
SS1-20H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12018
0
SS1-21 $9.43 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12019
9.43
SS1-21H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.827 in21 mm Outer Diameter (D) N/A 0.906 in23 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12021
0
SS1-22 $9.61 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12022
9.61
SS1-22H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.866 in22 mm Outer Diameter (D) N/A 0.945 in24 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12024
0
SS1-23 $9.64 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12025
9.64
SS1-23H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.906 in23 mm Outer Diameter (D) N/A 0.984 in25 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12027
0
SS1-24 $9.85 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12028
9.85
SS1-24H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12032
0
126 - 150 of 7275 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA