Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-66HJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14723 |
0 |
| SS2-66HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14724 |
0 |
| SS2-66HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14725 |
0 |
| SS2-66HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14726 |
0 |
| SS2-66HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14727 |
0 |
| SS2-66HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14728 |
0 |
| SS2-66HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 66 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.354 in136 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14729 |
0 |
| SS2-68HJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14756 |
0 |
| SS2-68HJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14757 |
0 |
| SS2-68HJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14758 |
0 |
| SS2-68HJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14759 |
0 |
| SS2-68HJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14760 |
0 |
| SS2-68HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14761 |
0 |
| SS2-68HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14762 |
0 |
| SS2-68HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14763 |
0 |
| SS2-68HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14764 |
0 |
| SS2-68HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14765 |
0 |
| SS2-68HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 68 | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.354 in136 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14766 |
0 |
| SS2-70HJ16 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14793 |
0 |
| SS2-70HJ17 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14794 |
0 |
| SS2-70HJ18 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14795 |
0 |
| SS2-70HJ19 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14796 |
0 |
| SS2-70HJ20 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14797 |
0 |
| SS2-70HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14798 |
0 |
| SS2-70HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.669 in144 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14799 |
0 |