Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-42H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12084 |
0 |
| SS1-44 | $16.91 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12085 |
16.91 |
| SS1-44H | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.732 in44 mm | Outer Diameter (D) N/A 1.811 in46 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12087 |
0 |
| SS1-45 | $17.16 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12088 |
17.16 |
| SS1-45H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12092 |
0 |
| SS1-46 | $17.44 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.811 in46 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12093 |
17.44 |
| SS1-46H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.811 in46 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12095 |
0 |
| SS1-48 | $18.60 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12096 |
18.6 |
| SS1-48H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12099 |
0 |
| SS1-50 | $19.15 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12100 |
19.15 |
| SS1-50H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12104 |
0 |
| SS1-52 | $19.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 52 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12105 |
19.49 |
| SS1-52H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 52 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.047 in52 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12107 |
0 |
| SS1-54 | $20.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 54 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12108 |
20.74 |
| SS1-54H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 54 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.205 in56 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12110 |
0 |
| SS1-55 | $20.97 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12111 |
20.97 |
| SS1-55H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12113 |
0 |
| SS1-56 | $21.89 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12114 |
21.89 |
| SS1-56H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12117 |
0 |
| SS1-58 | $23.13 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12118 |
23.13 |
| SS1-58H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.283 in58 mm | Outer Diameter (D) N/A 2.362 in60 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12120 |
0 |
| SS1-60 | $24.14 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12121 |
24.14 |
| SS1-60H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12125 |
0 |
| SS1-62 | $24.96 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 62 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.441 in62 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12126 |
24.96 |
| SS1-62H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 62 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.441 in62 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 0.787 in20 mm |
Internal ID
N/A
12128 |
0 |