KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2001 - 2025 of 7275 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-76HJ32 $0.00 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 76 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.984 in152 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14888
0
SS2-76HJ35 $0.00 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 76 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.984 in152 mm Outer Diameter (D) N/A 6.142 in156 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14889
0
SS2-12J10 $27.89 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 12 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.102 in28 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13651
27.89
SS2-13J10 $28.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 13 Shape N/A S1T2 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.024 in26 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13654
28.54
SS2-100 $168.69 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 100 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13604
168.69
SS2-100H $187.72 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 100 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13612
187.72
SS2-120 $231.08 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 120 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.606 in244 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13627
231.08
SS2-120H $265.40 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 120 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 9.449 in240 mm Outer Diameter (D) N/A 9.606 in244 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13636
265.4
SS2-80 $113.73 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 80 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14897
113.73
SS2-80H $134.79 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 80 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14902
134.79
SS2-84 $126.25 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 84 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.772 in172 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14916
126.25
SS2-84H $148.25 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 84 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.614 in168 mm Outer Diameter (D) N/A 6.772 in172 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14924
148.25
SS2-85 $126.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 85 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14938
126.58
SS2-85H $148.57 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 85 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14946
148.57
SS2-88 $133.06 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 88 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14960
133.06
SS2-88H $154.94 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 88 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14968
154.94
SS2-90 $138.41 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 90 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14982
138.41
SS2-90H $160.18 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 90 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14990
160.18
SS2-95 $151.68 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 95 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15004
151.68
SS2-95H $173.22 CAD N/A Bore Type N/A Plain Module N/A 2 No. of Teeth N/A 95 Shape N/A S2 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15012
173.22
SS2-100J20 $177.36 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13619
177.36
SS2-100J22 $194.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13620
194.27
SS2-100J25 $194.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13621
194.27
SS2-100J28 $194.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13622
194.27
SS2-100J30 $194.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 100 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
13623
194.27
2001 - 2025 of 7275 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA