KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2051 - 2075 of 7275 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2-85J25 $170.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 85 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14955
170.16
SS2-85J28 $170.16 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 85 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14956
170.16
SS2-85J30 $163.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 85 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14957
163.49
SS2-85J32 $163.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 85 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14958
163.49
SS2-85J35 $163.49 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 85 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.693 in170 mm Outer Diameter (D) N/A 6.850 in174 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14959
163.49
SS2-88J20 $154.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14975
154.58
SS2-88J22 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14976
171.32
SS2-88J25 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14977
171.32
SS2-88J28 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14978
171.32
SS2-88J30 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14979
171.32
SS2-88J32 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14980
171.32
SS2-88J35 $171.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 88 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.929 in176 mm Outer Diameter (D) N/A 7.087 in180 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14981
171.32
SS2-90J20 $156.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14997
156.31
SS2-90J22 $173.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14998
173.45
SS2-90J25 $173.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
14999
173.45
SS2-90J28 $173.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15000
173.45
SS2-90J30 $173.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15001
173.45
SS2-90J32 $173.45 CAD N/A Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15002
173.45
SS2-90J35 $173.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 90 Shape N/A S2K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15003
173.45
SS2-95J20 $166.33 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15019
166.33
SS2-95J22 $183.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15020
183.42
SS2-95J25 $183.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15021
183.42
SS2-95J28 $183.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15022
183.42
SS2-95J30 $183.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15023
183.42
SS2-95J32 $183.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2 No. of Teeth N/A 95 Shape N/A S2K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.480 in190 mm Outer Diameter (D) N/A 7.638 in194 mm Total Length (G) N/A 1.181 in30 mm Internal ID N/A
15024
183.42
2051 - 2075 of 7275 | Results Per Page | View | Unit of Measure
« 81 82 83 84 85 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA