Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-85HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14947 |
0 |
| SS2-85HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14948 |
0 |
| SS2-85HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14949 |
0 |
| SS2-85HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14950 |
0 |
| SS2-85HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14951 |
0 |
| SS2-85HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 85 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.693 in170 mm | Outer Diameter (D) N/A 6.850 in174 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14952 |
0 |
| SS2-88HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14969 |
0 |
| SS2-88HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14970 |
0 |
| SS2-88HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14971 |
0 |
| SS2-88HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14972 |
0 |
| SS2-88HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14973 |
0 |
| SS2-88HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 88 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.929 in176 mm | Outer Diameter (D) N/A 7.087 in180 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14974 |
0 |
| SS2-90HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14991 |
0 |
| SS2-90HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14992 |
0 |
| SS2-90HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14993 |
0 |
| SS2-90HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14994 |
0 |
| SS2-90HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14995 |
0 |
| SS2-90HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 90 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.244 in184 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
14996 |
0 |
| SS2-95HJ22 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15013 |
0 |
| SS2-95HJ25 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15014 |
0 |
| SS2-95HJ28 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15015 |
0 |
| SS2-95HJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15016 |
0 |
| SS2-95HJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15017 |
0 |
| SS2-95HJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Module N/A 2 | No. of Teeth N/A 95 | Shape N/A S2K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.480 in190 mm | Outer Diameter (D) N/A 7.638 in194 mm | Total Length (G) N/A 1.181 in30 mm |
Internal ID
N/A
15018 |
0 |
| SS2.5-12 | $15.18 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 12 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.378 in35 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15035 |
15.18 |