KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2126 - 2150 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-12H $26.46 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 12 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.378 in35 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15045
26.46
SS2.5-13 $15.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15047
15.91
SS2.5-13H $27.17 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 13 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15048
27.17
SS2.5-14 $17.53 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15052
17.53
SS2.5-14H $28.70 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15053
28.7
SS2.5-15 $18.23 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15058
18.23
SS2.5-15H $29.39 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15059
29.39
SS2.5-16 $20.01 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15064
20.01
SS2.5-16H $31.09 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15065
31.09
SS2.5-17 $21.46 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15074
21.46
SS2.5-17H $32.49 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15075
32.49
SS2.5-18 $23.74 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15087
23.74
SS2.5-18H $34.69 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15088
34.69
SS2.5-19 $24.66 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.870 in47.5 mm Outer Diameter (D) N/A 2.067 in52.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15102
24.66
SS2.5-19H $35.56 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 19 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.870 in47.5 mm Outer Diameter (D) N/A 2.067 in52.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15103
35.56
SS2.5-20 $26.84 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15117
26.84
SS2.5-20H $37.67 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15118
37.67
SS2.5-21 $28.11 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.264 in57.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15132
28.11
SS2.5-21H $38.93 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 21 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.067 in52.5 mm Outer Diameter (D) N/A 2.264 in57.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15133
38.93
SS2.5-22 $30.59 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15149
30.59
SS2.5-22H $41.31 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 22 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15152
41.31
SS2.5-23 $31.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.264 in57.5 mm Outer Diameter (D) N/A 2.461 in62.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15168
31.98
SS2.5-23H $42.67 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 23 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.264 in57.5 mm Outer Diameter (D) N/A 2.461 in62.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15173
42.67
SS2.5-24 $33.61 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15189
33.61
SS2.5-24H $44.28 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15195
44.28
2126 - 2150 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA