KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2151 - 2175 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-25 $34.65 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15213
34.65
SS2.5-25H $45.31 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15219
45.31
SS2.5-26 $34.18 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15239
34.18
SS2.5-26H $47.97 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 26 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15245
47.97
SS2.5-27 $39.23 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.854 in72.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15267
39.23
SS2.5-27H $49.79 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 27 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.657 in67.5 mm Outer Diameter (D) N/A 2.854 in72.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15273
49.79
SS2.5-28 $42.10 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15297
42.1
SS2.5-28H $52.58 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15303
52.58
SS2.5-29 $43.40 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15327
43.4
SS2.5-29H $53.86 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 29 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.854 in72.5 mm Outer Diameter (D) N/A 3.051 in77.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15335
53.86
SS2.5-30 $46.32 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15359
46.32
SS2.5-30H $56.71 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.150 in80 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15368
56.71
SS2.5-32 $50.73 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15392
50.73
SS2.5-32H $64.86 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in85 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15405
64.86
SS2.5-34 $54.82 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15431
54.82
SS2.5-34H $68.84 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 34 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15444
68.84
SS2.5-35 $55.96 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15470
55.96
SS2.5-35H $69.97 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15483
69.97
SS2.5-36 $58.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15509
58.91
SS2.5-36H $72.86 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15522
72.86
SS2.5-38 $65.46 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15548
65.46
SS2.5-38H $79.23 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 38 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.740 in95 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15556
79.23
SS2.5-40 $68.58 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15572
68.58
SS2.5-40H $0.85 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15580
0.85
SS2.5-42 $76.17 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15596
76.17
2151 - 2175 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA