Spur Gears (SS)
Spur Gears
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-42H | $95.81 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 42 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.331 in110 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15604 |
95.81 |
| SS2.5-44 | $78.59 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.528 in115 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15620 |
78.59 |
| SS2.5-44H | $98.20 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 44 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.528 in115 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15628 |
98.2 |
| SS2.5-45 | $81.40 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15644 |
81.4 |
| SS2.5-45H | $100.95 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.429 in112.5 mm | Outer Diameter (D) N/A 4.626 in117.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15652 |
100.95 |
| SS2.5-46 | $87.04 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.528 in115 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15668 |
87.04 |
| SS2.5-46H | $106.43 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 46 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.528 in115 mm | Outer Diameter (D) N/A 4.724 in120 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15676 |
106.43 |
| SS2.5-48 | $89.53 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15692 |
89.53 |
| SS2.5-48H | $1.13 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.921 in125 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15700 |
1.13 |
| SS2.5-50 | $97.83 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15716 |
97.83 |
| SS2.5-50H | $117.01 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.118 in130 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15724 |
117.01 |
| SS2.5-52 | $100.62 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 52 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15740 |
100.62 |
| SS2.5-52H | $1.26 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 52 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15748 |
1.26 |
| SS2.5-54 | $108.95 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 54 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15764 |
108.95 |
| SS2.5-54H | $127.90 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 54 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.512 in140 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15772 |
127.9 |
| SS2.5-55 | $112.34 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15788 |
112.34 |
| SS2.5-55H | $131.23 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.413 in137.5 mm | Outer Diameter (D) N/A 5.610 in142.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15796 |
131.23 |
| SS2.5-56 | $113.71 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15812 |
113.71 |
| SS2.5-56H | $1.40 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.512 in140 mm | Outer Diameter (D) N/A 5.709 in145 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15820 |
1.4 |
| SS2.5-58 | $124.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15836 |
124.49 |
| SS2.5-58H | $143.16 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 58 | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 5.709 in145 mm | Outer Diameter (D) N/A 5.906 in150 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15844 |
143.16 |
| SS2.5-13J14 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 13 | Shape N/A S1 | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.280 in32.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15050 |
0 |
| SS2.5-13J15 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 13 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.280 in32.5 mm | Outer Diameter (D) N/A 1.476 in37.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15051 |
0 |
| SS2.5-14J15 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.575 in40 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15057 |
0 |
| SS2.5-15J18 | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 2.5 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.476 in37.5 mm | Outer Diameter (D) N/A 1.673 in42.5 mm | Total Length (G) N/A 1.457 in37 mm |
Internal ID
N/A
15063 |
0 |