KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2201 - 2225 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-16J19 $0.00 CAD N/A Bore Type N/A Plain Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15073
0
SS2.5-13J12 $37.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 13 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.280 in32.5 mm Outer Diameter (D) N/A 1.476 in37.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15049
37.68
SS2.5-14J12 $38.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15055
38.3
SS2.5-14J14 $56.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 14 Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15056
56.78
SS2.5-15J15 $38.67 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15061
38.67
SS2.5-15J16 $57.02 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 15 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15062
57.02
SS2.5-16J15 $39.91 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15069
39.91
SS2.5-16J16 $58.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15070
58.2
SS2.5-16J17 $58.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15071
58.2
SS2.5-16J18 $58.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 16 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15072
58.2
SS2.5-17J15 $40.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15081
40.52
SS2.5-17J16 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15082
58.92
SS2.5-17J17 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15083
58.92
SS2.5-17J18 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15084
58.92
SS2.5-17J19 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15085
58.92
SS2.5-17J20 $58.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 17 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.673 in42.5 mm Outer Diameter (D) N/A 1.870 in47.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15086
58.92
SS2.5-18J15 $42.25 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15095
42.25
SS2.5-18J16 $62.30 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15096
62.3
SS2.5-18J17 $62.30 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15097
62.3
SS2.5-18J18 $62.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15098
62.3
SS2.5-18J19 $62.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15099
62.3
SS2.5-18J20 $62.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15100
62.3
SS2.5-18J22 $62.30 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 18 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15101
62.3
SS2.5-19J15 $42.86 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.870 in47.5 mm Outer Diameter (D) N/A 2.067 in52.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15110
42.86
SS2.5-19J16 $63.01 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 19 Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.870 in47.5 mm Outer Diameter (D) N/A 2.067 in52.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15111
63.01
2201 - 2225 of 7275 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA