KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
201 - 225 of 7275 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-64 $25.41 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12129
25.41
SS1-64H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12131
0
SS1-65 $25.66 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.638 in67 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12132
25.66
SS1-65H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.638 in67 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12134
0
SS1-66 $0.24 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12135
0.24
SS1-66H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 66 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.677 in68 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12137
0
SS1-68 $27.63 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12138
27.63
SS1-68H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 68 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.677 in68 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12140
0
SS1-70 $28.09 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12141
28.09
SS1-70H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12145
0
SS1-72 $30.05 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 72 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12146
30.05
SS1-72H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 72 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12150
0
SS1-75 $30.91 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12151
30.91
SS1-75H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12153
0
SS1-76 $31.13 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 76 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12154
31.13
SS1-76H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 76 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 2.992 in76 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12156
0
SS1-80 $32.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12157
32.98
SS1-80H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12161
0
SS1-84 $35.50 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 84 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.386 in86 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12162
35.5
SS1-84H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 84 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.307 in84 mm Outer Diameter (D) N/A 3.386 in86 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12164
0
SS1-85 $35.85 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 85 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12165
35.85
SS1-85H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 85 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.346 in85 mm Outer Diameter (D) N/A 3.425 in87 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12167
0
SS1-88 $37.60 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 88 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12168
37.6
SS1-88H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 88 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.465 in88 mm Outer Diameter (D) N/A 3.543 in90 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12170
0
SS1-90 $38.01 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.787 in20 mm Internal ID N/A
12171
38.01
201 - 225 of 7275 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA