KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Spur Gears (SS) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Spur Gears (SS)Spur Gears (SS)
  4. View Items

Spur Gears (SS)


Email This Page Download PDF Download PDF Printable Page
Spur Gears (SS) Spur Gears
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
  • SS - Category/Asset/SS-Category.jpg
  • Spur-Gears SS
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2401 - 2425 of 7275 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-40J22 $117.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15589
117.96
SS2.5-40J25 $114.15 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15590
114.15
SS2.5-40J28 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15591
114.15
SS2.5-40J30 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15592
114.15
SS2.5-40J32 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15593
114.15
SS2.5-40J35 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15594
114.15
SS2.5-40J40 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 40 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.134 in105 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15595
114.15
SS2.5-42J20 $102.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15612
102.05
SS2.5-42J22 $120.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15613
120.83
SS2.5-42J25 $120.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15614
120.83
SS2.5-42J28 $120.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15615
120.83
SS2.5-42J30 $120.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15616
120.83
SS2.5-42J32 $120.83 CAD N/A Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15617
120.83
SS2.5-42J35 $120.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15618
120.83
SS2.5-42J40 $117.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 42 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.331 in110 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15619
117.02
SS2.5-44J20 $106.54 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15636
106.54
SS2.5-44J22 $125.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15637
125.31
SS2.5-44J25 $125.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15638
125.31
SS2.5-44J28 $125.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15639
125.31
SS2.5-44J30 $125.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15640
125.31
SS2.5-44J32 $121.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15641
121.5
SS2.5-44J35 $121.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15642
121.5
SS2.5-44J40 $121.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 44 Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.528 in115 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15643
121.5
SS2.5-45J20 $108.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15660
108.92
SS2.5-45J22 $127.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 2.5 No. of Teeth N/A 45 Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.457 in37 mm Internal ID N/A
15661
127.72
2401 - 2425 of 7275 | Results Per Page | View | Unit of Measure
« 96 97 98 99 100 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA