Thermal Refined Gears(KS)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
IntegrationID |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KS1.5-30HJ14 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ14 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4909 |
0 |
| KS1.5-30HJ15 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ15 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4910 |
0 |
| KS1.5-30HJ16 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ16 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4911 |
0 |
| KS1.5-30HJ17 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ17 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4912 |
0 |
| KS1.5-30HJ18 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ18 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4913 |
0 |
| KS1.5-30HJ19 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ19 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4914 |
0 |
| KS1.5-30HJ20 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ20 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4915 |
0 |
| KS1.5-30HJ22 | $0.00 | CAD N/A | IntegrationID N/A KS1.5-30HJ22 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4916 |
0 |
| KS1.5-30J10 | $78.50 | CAD N/A | IntegrationID N/A KS1.5-30J10 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4917 |
78.5 |
| KS1.5-30J12 | $90.60 | CAD N/A | IntegrationID N/A KS1.5-30J12 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4918 |
90.6 |
| KS1.5-30J14 | $90.60 | CAD N/A | IntegrationID N/A KS1.5-30J14 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4919 |
90.6 |
| KS1.5-30J15 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J15 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4920 |
94.1 |
| KS1.5-30J16 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J16 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4921 |
94.1 |
| KS1.5-30J17 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J17 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4922 |
94.1 |
| KS1.5-30J18 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J18 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4923 |
94.1 |
| KS1.5-30J19 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J19 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4924 |
94.1 |
| KS1.5-30J20 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J20 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4925 |
94.1 |
| KS1.5-30J22 | $94.10 | CAD N/A | IntegrationID N/A KS1.5-30J22 | Module N/A 1.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
4926 |
94.1 |
| KS2-20 | $0.00 | CAD N/A | IntegrationID N/A KS2-20 | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4927 |
0 |
| KS2-20H | $0.00 | CAD N/A | IntegrationID N/A KS2-20H | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4928 |
0 |
| KS2-25 | $0.00 | CAD N/A | IntegrationID N/A KS2-25 | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4938 |
0 |
| KS2-25H | $0.00 | CAD N/A | IntegrationID N/A KS2-25H | Module N/A 2 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4939 |
0 |
| KS2-30 | $0.00 | CAD N/A | IntegrationID N/A KS2-30 | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4957 |
0 |
| KS2-30H | $0.00 | CAD N/A | IntegrationID N/A KS2-30H | Module N/A 2 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.520 in64 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4958 |
0 |
| KS2-20HJ14 | $0.00 | CAD N/A | IntegrationID N/A KS2-20HJ14 | Module N/A 2 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.732 in44 mm | Total Length (G) N/A 1.417 in36 mm |
Internal ID
N/A
4929 |
0 |