Thermal Refined Gears(KS)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
IntegrationID |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KS2.5-25HJ30 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-25HJ30 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5007 |
0 |
| KS2.5-25J15 | $97.80 | CAD N/A | IntegrationID N/A KS2.5-25J15 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5008 |
97.8 |
| KS2.5-25J16 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J16 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5009 |
114.7 |
| KS2.5-25J17 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J17 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5010 |
114.7 |
| KS2.5-25J18 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J18 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5011 |
114.7 |
| KS2.5-25J19 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J19 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5012 |
114.7 |
| KS2.5-25J20 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J20 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5013 |
114.7 |
| KS2.5-25J22 | $114.70 | CAD N/A | IntegrationID N/A KS2.5-25J22 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5014 |
114.7 |
| KS2.5-25J25 | $118.20 | CAD N/A | IntegrationID N/A KS2.5-25J25 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5015 |
118.2 |
| KS2.5-25J28 | $118.20 | CAD N/A | IntegrationID N/A KS2.5-25J28 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5016 |
118.2 |
| KS2.5-25J30 | $118.20 | CAD N/A | IntegrationID N/A KS2.5-25J30 | Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.657 in67.5 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5017 |
118.2 |
| KS2.5-30HJ16 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ16 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5020 |
0 |
| KS2.5-30HJ17 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ17 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5021 |
0 |
| KS2.5-30HJ18 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ18 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5022 |
0 |
| KS2.5-30HJ19 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ19 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5023 |
0 |
| KS2.5-30HJ20 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ20 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5024 |
0 |
| KS2.5-30HJ22 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ22 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5025 |
0 |
| KS2.5-30HJ25 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ25 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5026 |
0 |
| KS2.5-30HJ28 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ28 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5027 |
0 |
| KS2.5-30HJ30 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ30 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5028 |
0 |
| KS2.5-30HJ32 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ32 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5029 |
0 |
| KS2.5-30HJ35 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ35 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5030 |
0 |
| KS2.5-30HJ40 | $0.00 | CAD N/A | IntegrationID N/A KS2.5-30HJ40 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5031 |
0 |
| KS2.5-30J15 | $123.80 | CAD N/A | IntegrationID N/A KS2.5-30J15 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5032 |
123.8 |
| KS2.5-30J16 | $137.70 | CAD N/A | IntegrationID N/A KS2.5-30J16 | Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.150 in80 mm | Total Length (G) N/A 1.693 in43 mm |
Internal ID
N/A
5033 |
137.7 |