Thermal Refined Gears(KS)
Spur Gears
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
IntegrationID |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KS3-20HJ30 | $0.00 | CAD N/A | IntegrationID N/A KS3-20HJ30 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5055 |
0 |
| KS3-20J15 | $128.70 | CAD N/A | IntegrationID N/A KS3-20J15 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5056 |
128.7 |
| KS3-20J16 | $145.00 | CAD N/A | IntegrationID N/A KS3-20J16 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5057 |
145 |
| KS3-20J17 | $145.00 | CAD N/A | IntegrationID N/A KS3-20J17 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5058 |
145 |
| KS3-20J18 | $145.00 | CAD N/A | IntegrationID N/A KS3-20J18 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5059 |
145 |
| KS3-20J19 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J19 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5060 |
148.8 |
| KS3-20J20 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J20 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5061 |
148.8 |
| KS3-20J22 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J22 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5062 |
148.8 |
| KS3-20J25 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J25 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5063 |
148.8 |
| KS3-20J28 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J28 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5064 |
148.8 |
| KS3-20J30 | $148.80 | CAD N/A | IntegrationID N/A KS3-20J30 | Module N/A 3 | No. of Teeth N/A 20 | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5065 |
148.8 |
| KS3-25HJ22 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ22 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5068 |
0 |
| KS3-25HJ25 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ25 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5069 |
0 |
| KS3-25HJ28 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ28 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5070 |
0 |
| KS3-25HJ30 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ30 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5071 |
0 |
| KS3-25HJ32 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ32 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5072 |
0 |
| KS3-25HJ35 | $0.00 | CAD N/A | IntegrationID N/A KS3-25HJ35 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5073 |
0 |
| KS3-25J20 | $145.70 | CAD N/A | IntegrationID N/A KS3-25J20 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5074 |
145.7 |
| KS3-25J22 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J22 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5075 |
161.8 |
| KS3-25J25 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J25 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5076 |
161.8 |
| KS3-25J28 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J28 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5077 |
161.8 |
| KS3-25J30 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J30 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5078 |
161.8 |
| KS3-25J32 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J32 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5079 |
161.8 |
| KS3-25J35 | $161.80 | CAD N/A | IntegrationID N/A KS3-25J35 | Module N/A 3 | No. of Teeth N/A 25 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5080 |
161.8 |
| KS3-30HJ22 | $0.00 | CAD N/A | IntegrationID N/A KS3-30HJ22 | Module N/A 3 | No. of Teeth N/A 30 | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.969 in50 mm |
Internal ID
N/A
5083 |
0 |