Thin Face Spur Gears (SSY)
Spur Gears
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY0.8-20 | $7.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28598 |
7.75 |
| SSY0.8-20A | $10.49 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28599 |
10.49 |
| SSY0.8-25 | $8.39 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28600 |
8.39 |
| SSY0.8-25A | $11.12 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28601 |
11.12 |
| SSY0.8-30 | $9.57 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28602 |
9.57 |
| SSY0.8-30A | $11.99 | CAD N/A | Bore Type N/A Finished | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28603 |
11.99 |
| SSY0.8-40 | $11.65 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28604 |
11.65 |
| SSY0.8-40A | $14.45 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28605 |
14.45 |
| SSY0.8-50 | $14.19 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28606 |
14.19 |
| SSY0.8-50A | $17.19 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.472 in12 mm |
Internal ID
N/A
28607 |
17.19 |
| SSY0.8-20H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.693 in17.6 mm | Total Length (G) N/A 0.472 in12 mm | 0 | |
| SSY0.8-25H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.850 in21.6 mm | Total Length (G) N/A 0.472 in12 mm | 0 | |
| SSY0.8-30H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.008 in25.6 mm | Total Length (G) N/A 0.472 in12 mm | 0 | |
| SSY0.8-40H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.323 in33.6 mm | Total Length (G) N/A 0.472 in12 mm | 0 | |
| SSY0.8-50H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 0.8 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.638 in41.6 mm | Total Length (G) N/A 0.472 in12 mm | 0 | |
| SSY1-100 | $33.06 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28608 |
33.06 |
| SSY1-100A | $40.57 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 100 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.016 in102 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28609 |
40.57 |
| SSY1-110 | $37.19 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 110 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.409 in112 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28610 |
37.19 |
| SSY1-110A | $44.89 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 110 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 4.331 in110 mm | Outer Diameter (D) N/A 4.409 in112 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28611 |
44.89 |
| SSY1-12 | $5.45 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 12 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28612 |
5.45 |
| SSY1-120 | $41.73 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 120 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.803 in122 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28613 |
41.73 |
| SSY1-120A | $50.21 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 120 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.803 in122 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28614 |
50.21 |
| SSY1-12A | $7.70 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 12 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28615 |
7.7 |
| SSY1-14 | $5.75 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.551 in14 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28616 |
5.75 |
| SSY1-14A | $7.86 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 14 | Shape N/A S1T | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.551 in14 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28617 |
7.86 |