KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Thin Face Spur Gears (SSY) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Thin Face Spur Gears (SSY)Thin Face Spur Gears (SSY)
  4. View Items

Thin Face Spur Gears (SSY)


Email This Page Download PDF Download PDF Printable Page
Thin Face Spur Gears (SSY) Spur Gears
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
26 - 50 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY1-15 $5.92 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 15 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28618
5.92
SSY1-15A $8.02 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 15 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.591 in15 mm Outer Diameter (D) N/A 0.669 in17 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28619
8.02
SSY1-16 $6.08 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 16 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28620
6.08
SSY1-16A $8.04 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 16 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.630 in16 mm Outer Diameter (D) N/A 0.709 in18 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28621
8.04
SSY1-18 $6.27 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 18 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28622
6.27
SSY1-18A $8.07 CAD N/A Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 18 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.709 in18 mm Outer Diameter (D) N/A 0.787 in20 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28623
8.07
SSY1-20 $6.86 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 20 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28624
6.86
SSY1-20A $8.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28625
8.82
SSY1-20B $8.79 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 20 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.866 in22 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28626
8.79
SSY1-24 $7.34 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 24 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28627
7.34
SSY1-24A $9.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28628
9.28
SSY1-24B $9.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 24 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.945 in24 mm Outer Diameter (D) N/A 1.024 in26 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28629
9.26
SSY1-25 $7.51 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 25 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28630
7.51
SSY1-25A $9.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 25 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 0.984 in25 mm Outer Diameter (D) N/A 1.063 in27 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28631
9.29
SSY1-28 $7.98 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 28 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28632
7.98
SSY1-28A $9.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 28 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.102 in28 mm Outer Diameter (D) N/A 1.181 in30 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28633
9.9
SSY1-30 $8.30 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 30 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28634
8.3
SSY1-30A $10.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28635
10.5
SSY1-30B $10.47 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 30 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.260 in32 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28636
10.47
SSY1-32 $8.49 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 32 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28637
8.49
SSY1-32A $10.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 32 Shape N/A S1T Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28638
10.95
SSY1-35 $8.97 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 35 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28639
8.97
SSY1-35A $11.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 35 Shape N/A S1T Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28640
11.66
SSY1-35B $13.36 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Module N/A 1 No. of Teeth N/A 35 Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.378 in35 mm Outer Diameter (D) N/A 1.457 in37 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28641
13.36
SSY1-36 $9.40 CAD N/A CAD Icon (for items table) Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.236 in6 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.551 in14 mm Internal ID N/A
28642
9.4
26 - 50 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA