Thin Face Spur Gears (SSY)
Spur Gears
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY1-36A | $11.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28643 |
11.81 |
| SSY1-36B | $13.54 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 36 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.417 in36 mm | Outer Diameter (D) N/A 1.496 in38 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28644 |
13.54 |
| SSY1-40 | $10.10 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28645 |
10.1 |
| SSY1-40A | $0.14 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28646 |
0.14 |
| SSY1-40B | $16.34 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 40 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.654 in42 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28647 |
16.34 |
| SSY1-45 | $11.34 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28648 |
11.34 |
| SSY1-45A | $14.81 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 45 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.850 in47 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28649 |
14.81 |
| SSY1-48 | $12.65 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28650 |
12.65 |
| SSY1-48A | $15.96 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 48 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 1.969 in50 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28651 |
15.96 |
| SSY1-50 | $12.86 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28652 |
12.86 |
| SSY1-50A | $16.08 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 50 | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28653 |
16.08 |
| SSY1-55 | $14.24 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28654 |
14.24 |
| SSY1-55A | $20.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 55 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.165 in55 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28655 |
20.67 |
| SSY1-56 | $14.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28656 |
14.49 |
| SSY1-56A | $20.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 56 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.205 in56 mm | Outer Diameter (D) N/A 2.283 in58 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28657 |
20.67 |
| SSY1-60 | $15.92 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28658 |
15.92 |
| SSY1-60A | $22.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28659 |
22.67 |
| SSY1-60B | $22.67 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 60 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28660 |
22.67 |
| SSY1-64 | $17.79 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 64 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28661 |
17.79 |
| SSY1-64A | $24.24 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 64 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.520 in64 mm | Outer Diameter (D) N/A 2.598 in66 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28662 |
24.24 |
| SSY1-65 | $17.91 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 65 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.638 in67 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28663 |
17.91 |
| SSY1-65A | $24.32 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 65 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.559 in65 mm | Outer Diameter (D) N/A 2.638 in67 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28664 |
24.32 |
| SSY1-70 | $19.74 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28665 |
19.74 |
| SSY1-70A | $26.27 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 70 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.835 in72 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28666 |
26.27 |
| SSY1-72 | $20.99 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28667 |
20.99 |