Thin Face Spur Gears (SSY)
Spur Gears
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Module
No. of Teeth
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSY1-72A | $27.10 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 72 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.913 in74 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28668 |
27.1 |
| SSY1-75 | $21.72 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 75 | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.031 in77 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28669 |
21.72 |
| SSY1-75A | $28.52 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 75 | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.031 in77 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28670 |
28.52 |
| SSY1-80 | $24.19 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28671 |
24.19 |
| SSY1-80A | $30.69 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 80 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.228 in82 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28672 |
30.69 |
| SSY1-85 | $25.97 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 85 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28673 |
25.97 |
| SSY1-85A | $32.67 | CAD N/A | Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 85 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.346 in85 mm | Outer Diameter (D) N/A 3.425 in87 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28674 |
32.67 |
| SSY1-90 | $27.49 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28675 |
27.49 |
| SSY1-90A | $34.74 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 90 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28676 |
34.74 |
| SSY1-95 | $29.49 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 95 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.819 in97 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28677 |
29.49 |
| SSY1-95A | $36.59 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 95 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.740 in95 mm | Outer Diameter (D) N/A 3.819 in97 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28678 |
36.59 |
| SSY1-96 | $29.72 |
CAD
N/A
|
Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 96 | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28679 |
29.72 |
| SSY1-96A | $36.79 |
CAD
N/A
|
Bore Type N/A Finished | Module N/A 1 | No. of Teeth N/A 96 | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 3.780 in96 mm | Outer Diameter (D) N/A 3.858 in98 mm | Total Length (G) N/A 0.551 in14 mm |
Internal ID
N/A
28680 |
36.79 |
| SSY1-12H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 12 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.472 in12 mm | Outer Diameter (D) N/A 0.551 in14 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-14H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 14 | Shape N/A S1 | Bore Diameter (A) N/A 0.197 in5 mm | Pitch Diameter (C) N/A 0.551 in14 mm | Outer Diameter (D) N/A 0.630 in16 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-15H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 15 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.591 in15 mm | Outer Diameter (D) N/A 0.669 in17 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-16H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 16 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.630 in16 mm | Outer Diameter (D) N/A 0.709 in18 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-18H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 18 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.709 in18 mm | Outer Diameter (D) N/A 0.787 in20 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-20H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 20 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-24H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 24 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-25H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 25 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-28H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 28 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-30H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 30 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-32H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 32 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.551 in14 mm | 0 | |
| SSY1-35H | $0.00 | CAD N/A | Bore Type N/A Plain | Module N/A 1 | No. of Teeth N/A 35 | Shape N/A S1 | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 1.378 in35 mm | Outer Diameter (D) N/A 1.457 in37 mm | Total Length (G) N/A 0.551 in14 mm | 0 |