KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Spur Gears > Thin Face Spur Gears (SSY) > View Items
  1. All CategoriesAll Categories
  2. Spur GearsSpur Gears
  3. Thin Face Spur Gears (SSY)Thin Face Spur Gears (SSY)
  4. View Items

Thin Face Spur Gears (SSY)


Email This Page Download PDF Download PDF Printable Page
Thin Face Spur Gears (SSY) Spur Gears
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
  • SSY - Category/Asset/SSY---Category.jpg
  • Thin Face Spur Gears SSY
The SSY Spur Gears are made from carbon steel and are NOT hardened. These Spur Gears are designed with a narrower face width than the SS Series Spur Gears. These Spur Gears are suitable for light-duty applications. These Spur Gears are easily customizable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SSY1-36H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 36 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.496 in38 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-40H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 40 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-45H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 45 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-48H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 48 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-50H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 50 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-55H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 55 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-56H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 56 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.283 in58 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-60H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 60 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-64H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 64 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.520 in64 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-70H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 70 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-72H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 72 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.835 in72 mm Outer Diameter (D) N/A 2.913 in74 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-75H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 75 Shape N/A S1 Bore Diameter (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.031 in77 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-80H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 80 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.228 in82 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-90H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 90 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.622 in92 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-100H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 100 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-110H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 110 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 4.331 in110 mm Outer Diameter (D) N/A 4.409 in112 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-120H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 120 Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.803 in122 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-65H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 65 Shape N/A S1 Bore Diameter (A) N/A 0.000 in0 mm Pitch Diameter (C) N/A 0.000 in0 mm Outer Diameter (D) N/A 0.000 in0 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-85H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 85 Shape N/A S1 Bore Diameter (A) N/A 0.000 in0 mm Pitch Diameter (C) N/A 0.000 in0 mm Outer Diameter (D) N/A 0.000 in0 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-95H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 95 Shape N/A S1 Bore Diameter (A) N/A 0.000 in0 mm Pitch Diameter (C) N/A 0.000 in0 mm Outer Diameter (D) N/A 0.000 in0 mm Total Length (G) N/A 0.551 in14 mm 0
SSY1-96H $0.00 CAD N/A Bore Type N/A Plain Module N/A 1 No. of Teeth N/A 96 Shape N/A S1 Bore Diameter (A) N/A 0.000 in0 mm Pitch Diameter (C) N/A 0.000 in0 mm Outer Diameter (D) N/A 0.000 in0 mm Total Length (G) N/A 0.551 in14 mm 0
101 - 121 of 121 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA