Duplex Worm Wheels (AGDL)
Worm Gears
Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Nominal Axial Module
Reduction Ratio
No. of teeth
Shape
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Nominal Axial Module |
Reduction Ratio |
No. of teeth |
Shape |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AGDL2-40R1E20 | $721.60 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
797 |
721.6 |
| AGDL2-50R1E15 | $783.60 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
799 |
783.6 |
| AGDL2-50R1E19 | $787.90 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
800 |
787.9 |
| AGDL2-50R1E20 | $789.10 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
801 |
789.1 |
| AGDL2-50R1E22 | $790.20 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A H1 | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
802 |
790.2 |
| AGDL2-60R1E15 | $857.00 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
804 |
857 |
| AGDL2-60R1E19 | $861.20 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
805 |
861.2 |
| AGDL2-60R1E20 | $862.40 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
806 |
862.4 |
| AGDL2-60R1E22 | $863.40 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
807 |
863.4 |
| AGDL2-60R1E24 | $867.80 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
808 |
867.8 |
| AGDL2-60R1E25 | $874.60 | CAD N/A | Nominal Axial Module N/A 2 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H1 | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
809 |
874.6 |
| AGDL2.5-20R1 | $118.03 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
810 |
118.03 |
| AGDL2.5-30R1 | $173.21 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.953 in75 mm |
Internal ID
N/A
812 |
173.21 |
| AGDL2.5-36R1 | $232.95 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 3.543 in90 mm |
Internal ID
N/A
815 |
232.95 |
| AGDL2.5-40R1 | $235.11 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A HB | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
819 |
235.11 |
| AGDL2.5-50R1 | $305.89 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A HB | Pitch Diameter (C) N/A 4.921 in125 mm |
Internal ID
N/A
823 |
305.89 |
| AGDL2.5-60R1 | $414.17 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 5.906 in150 mm |
Internal ID
N/A
831 |
414.17 |
| AGDL2.5-20R1E15 | $659.50 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 1.969 in50 mm |
Internal ID
N/A
811 |
659.5 |
| AGDL2.5-30R1E15 | $725.40 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.953 in75 mm |
Internal ID
N/A
813 |
725.4 |
| AGDL2.5-30R1E19 | $730.00 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A H1 | Pitch Diameter (C) N/A 2.953 in75 mm |
Internal ID
N/A
814 |
730 |
| AGDL2.5-36R1E15 | $791.00 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 3.543 in90 mm |
Internal ID
N/A
816 |
791 |
| AGDL2.5-36R1E19 | $795.40 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 3.543 in90 mm |
Internal ID
N/A
817 |
795.4 |
| AGDL2.5-36R1E20 | $793.10 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A H1 | Pitch Diameter (C) N/A 3.543 in90 mm |
Internal ID
N/A
818 |
793.1 |
| AGDL2.5-40R1E15 | $780.90 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A HB | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
820 |
780.9 |
| AGDL2.5-40R1E19 | $785.40 | CAD N/A | Nominal Axial Module N/A 2.5 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A HB | Pitch Diameter (C) N/A 3.937 in100 mm |
Internal ID
N/A
821 |
785.4 |