Duplex Worm Wheels (AGDL)
Worm Gears
Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Nominal Axial Module
Reduction Ratio
No. of teeth
Shape
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Item # |
Sell Price |
CAD |
Nominal Axial Module |
Reduction Ratio |
No. of teeth |
Shape |
Pitch Diameter (C) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| AGDL3.5-60R1E22 | $1,481.70 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
924 |
1481.7 |
| AGDL3.5-60R1E24 | $1,485.50 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
925 |
1485.5 |
| AGDL3.5-60R1E25 | $1,491.60 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
926 |
1491.6 |
| AGDL3.5-60R1E28 | $1,496.50 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
927 |
1496.5 |
| AGDL3.5-60R1E30 | $1,494.80 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
928 |
1494.8 |
| AGDL3.5-60R1E32 | $1,503.30 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
929 |
1503.3 |
| AGDL3.5-60R1E35 | $1,513.50 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
930 |
1513.5 |
| AGDL3.5-60R1E38 | $1,522.00 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
931 |
1522 |
| AGDL3.5-60R1E40 | $1,520.70 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
932 |
1520.7 |
| AGDL3.5-60R1E42 | $1,529.60 | CAD N/A | Nominal Axial Module N/A 3.5 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A HB | Pitch Diameter (C) N/A 8.268 in210 mm |
Internal ID
N/A
933 |
1529.6 |
| AGDL4-20R1 | $298.67 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
934 |
298.67 |
| AGDL4-30R1 | $459.34 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A HB | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
940 |
459.34 |
| AGDL4-36R1 | $619.73 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 36 | No. of teeth N/A 36 | Shape N/A HB | Pitch Diameter (C) N/A 5.669 in144 mm |
Internal ID
N/A
948 |
619.73 |
| AGDL4-40R1 | $652.31 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 40 | No. of teeth N/A 40 | Shape N/A HB | Pitch Diameter (C) N/A 6.299 in160 mm |
Internal ID
N/A
958 |
652.31 |
| AGDL4-50R1 | $870.84 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 50 | No. of teeth N/A 50 | Shape N/A HB | Pitch Diameter (C) N/A 7.874 in200 mm |
Internal ID
N/A
968 |
870.84 |
| AGDL4-60R1 | $1,031.77 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Reduction Ratio N/A 60 | No. of teeth N/A 60 | Shape N/A H5 | Pitch Diameter (C) N/A 9.449 in240 mm |
Internal ID
N/A
981 |
1031.77 |
| AGDL4-20R1E19 | $870.30 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
935 |
870.3 |
| AGDL4-20R1E20 | $871.50 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
936 |
871.5 |
| AGDL4-20R1E22 | $875.90 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
937 |
875.9 |
| AGDL4-20R1E24 | $880.20 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
938 |
880.2 |
| AGDL4-20R1E25 | $887.00 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 20 | No. of teeth N/A 20 | Shape N/A H1 | Pitch Diameter (C) N/A 3.150 in80 mm |
Internal ID
N/A
939 |
887 |
| AGDL4-30R1E19 | $1,048.80 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A HB | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
941 |
1048.8 |
| AGDL4-30R1E20 | $1,049.90 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A HB | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
942 |
1049.9 |
| AGDL4-30R1E22 | $1,054.20 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A HB | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
943 |
1054.2 |
| AGDL4-30R1E24 | $1,058.20 | CAD N/A | Nominal Axial Module N/A 4 | Reduction Ratio N/A 30 | No. of teeth N/A 30 | Shape N/A HB | Pitch Diameter (C) N/A 4.724 in120 mm |
Internal ID
N/A
944 |
1058.2 |