Ground Worm Shafts (KWG)
Worm Gears
Popular series of straight bevel gears for many uses.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Nominal Axial Module
Number of Start
Nominal Lead Angle
Shape
Pitch Diameter (P) (in)
Pitch Diameter (P) (mm)
Item # |
Sell Price |
CAD |
Nominal Axial Module |
Number of Start |
Nominal Lead Angle |
Shape |
Pitch Diameter (P) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| KWG0.5-R1 | $65.17 |
CAD
N/A
|
Nominal Axial Module N/A 0.5 | Number of Start N/A 1 | Nominal Lead Angle N/A 3°11' | Shape N/A W5 | Pitch Diameter (P) N/A 0.354 in9 mm |
Internal ID
N/A
5801 |
65.17 |
| KWG0.5-R2 | $70.34 |
CAD
N/A
|
Nominal Axial Module N/A 0.5 | Number of Start N/A 2 | Nominal Lead Angle N/A 6°20' | Shape N/A W5 | Pitch Diameter (P) N/A 0.354 in9 mm |
Internal ID
N/A
5802 |
70.34 |
| KWG0.8-R1 | $68.11 |
CAD
N/A
|
Nominal Axial Module N/A 0.8 | Number of Start N/A 1 | Nominal Lead Angle N/A 3°49' | Shape N/A W5 | Pitch Diameter (P) N/A 0.472 in12 mm |
Internal ID
N/A
5803 |
68.11 |
| KWG0.8-R2 | $74.67 |
CAD
N/A
|
Nominal Axial Module N/A 0.8 | Number of Start N/A 2 | Nominal Lead Angle N/A 7°36' | Shape N/A W5 | Pitch Diameter (P) N/A 0.472 in12 mm |
Internal ID
N/A
5804 |
74.67 |
| KWG1-R1 | $79.22 |
CAD
N/A
|
Nominal Axial Module N/A 1 | Number of Start N/A 1 | Nominal Lead Angle N/A 3°35' | Shape N/A W6 | Pitch Diameter (P) N/A 0.630 in16 mm |
Internal ID
N/A
5805 |
79.22 |
| KWG1-R2 | $85.60 |
CAD
N/A
|
Nominal Axial Module N/A 1 | Number of Start N/A 2 | Nominal Lead Angle N/A 7°08' | Shape N/A W6 | Pitch Diameter (P) N/A 0.630 in16 mm |
Internal ID
N/A
5806 |
85.6 |
| KWG1.5-R1 | $96.34 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 1 | Nominal Lead Angle N/A 3°26' | Shape N/A W6 | Pitch Diameter (P) N/A 0.984 in25 mm |
Internal ID
N/A
5807 |
96.34 |
| KWG1.5-R2 | $105.89 |
CAD
N/A
|
Nominal Axial Module N/A 1.5 | Number of Start N/A 2 | Nominal Lead Angle N/A 6°51' | Shape N/A W6 | Pitch Diameter (P) N/A 0.984 in25 mm |
Internal ID
N/A
5808 |
105.89 |
| KWG2-R1 | $131.51 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 1 | Nominal Lead Angle N/A 5°12' | Shape N/A W6 | Pitch Diameter (P) N/A 0.866 in22 mm |
Internal ID
N/A
5809 |
131.51 |
| KWG2-R2 | $136.29 |
CAD
N/A
|
Nominal Axial Module N/A 2 | Number of Start N/A 2 | Nominal Lead Angle N/A 10°18' | Shape N/A W6 | Pitch Diameter (P) N/A 0.866 in22 mm |
Internal ID
N/A
5810 |
136.29 |
| KWG2.5-R1 | $163.70 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 1 | Nominal Lead Angle N/A 4°46' | Shape N/A W6 | Pitch Diameter (P) N/A 1.181 in30 mm |
Internal ID
N/A
5811 |
163.7 |
| KWG2.5-R2 | $167.69 |
CAD
N/A
|
Nominal Axial Module N/A 2.5 | Number of Start N/A 2 | Nominal Lead Angle N/A 9°28' | Shape N/A W6 | Pitch Diameter (P) N/A 1.181 in30 mm |
Internal ID
N/A
5812 |
167.69 |
| KWG3-R1 | $214.22 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 1 | Nominal Lead Angle N/A 4°31' | Shape N/A W6 | Pitch Diameter (P) N/A 1.496 in38 mm |
Internal ID
N/A
5813 |
214.22 |
| KWG3-R2 | $220.77 |
CAD
N/A
|
Nominal Axial Module N/A 3 | Number of Start N/A 2 | Nominal Lead Angle N/A 8°58' | Shape N/A W6 | Pitch Diameter (P) N/A 1.496 in38 mm |
Internal ID
N/A
5814 |
220.77 |
| KWG4-R1 | $302.18 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Number of Start N/A 1 | Nominal Lead Angle N/A 5°43' | Shape N/A W6 | Pitch Diameter (P) N/A 1.575 in40 mm |
Internal ID
N/A
5815 |
302.18 |
| KWG4-R2 | $2.81 |
CAD
N/A
|
Nominal Axial Module N/A 4 | Number of Start N/A 2 | Nominal Lead Angle N/A 11°19' | Shape N/A W6 | Pitch Diameter (P) N/A 1.575 in40 mm |
Internal ID
N/A
5816 |
2.81 |
| KWG5-R1 | $444.50 |
CAD
N/A
|
Nominal Axial Module N/A 5 | Number of Start N/A 1 | Nominal Lead Angle N/A 5°43' | Shape N/A W6 | Pitch Diameter (P) N/A 1.969 in50 mm |
Internal ID
N/A
5817 |
444.5 |
| KWG6-R1 | $534.54 |
CAD
N/A
|
Nominal Axial Module N/A 6 | Number of Start N/A 1 | Nominal Lead Angle N/A 5°43' | Shape N/A W6 | Pitch Diameter (P) N/A 2.362 in60 mm |
Internal ID
N/A
5819 |
534.54 |